DCSA Series - Current Transducers

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The DCSA Series is a loop-powered, linear output current transducer that provides an output that is directly proportional to the RMS AC current passing through the LCSC10T12 sensor. The DCSA provides either an analog current or voltage: 4 - 20 mA, 1 to 5VDC, or 2 to 10VDC. Each unit is factory calibrated for monitoring (with the LCSC10T12 connected) in one of four ranges; 0 - 5, 0 - 10, 0 - 20, or 0 - 50A. Zero and span adjustments allow field calibration if needed. The DCSA mounts on both DIN 1 and DIN 3 rails.


See datasheet for operation details.

Access specifications, certifications, check availability and order parts below

Catalog #Output VoltageTermination TypeMounting MethodWeight (lbs/g)Dielectric BreakdownHumidityInsulation ResistanceIsolation Voltage (V)Momentary Output Voltage (V)Output RangeOutput TypePolarityRepeat Accuracy (%)Response Time (ms)Current Sensor RangeStockSamplesCompare
DCSA2010 - 30 VdcWire clamp for 22-14 AWG (0.336mm²-2.5mm²)DIN 1 and DIN 3 rail mounting0 Kg≥2500 terminals to mounting surface95% non-condensing≥100Not isolated40 for 1 m4 - 20 mA or 1 to 5 Vdc or 2 to 10 VdcAnalog current directly proportional to input currentUnits are reverse polarity protected±0.25% of full scale under fixed conditions≅300 ms0 - 20 mA ac; factory calibrated to ±0.5% of full scaleCheckOrder
DCSA50 KgCheckOrder
DCSA5010 - 30 VdcWire clamp for 22-14 AWG (0.336mm²-2.5mm²)DIN 1 and DIN 3 rail mounting0 Kg≥2500 terminals to mounting surface95% non-condensing≥100Not isolated40 for 1 m4 - 20 mA or 1 to 5 Vdc or 2 to 10 VdcAnalog current directly proportional to input currentUnits are reverse polarity protected±0.25% of full scale under fixed conditions≅300 ms0 - 20 mA ac; factory calibrated to ±0.5% of full scaleCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.