CP Series - Single-Phase Undercurrent Monitor

Series: CP
Questions? Contact Littelfuse Support
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The CP-5 is an undercurrent monitor designed to monitor one leg of a 3-phase system. It is commonly used as a tower monitor on center pivot irrigation systems to detect stalled or jammed towers to prevent over watering.

The CP-5 has both an adjustable trip level and an adjustable trip delay timer. When the current is sensed, the Model CP-5 activates its output relay, thus starting the motor/pump. When the current in the monitored power line falls below the userselectable trip point, the unit goes through a trip delay timer and then deactivates the output relay if the monitored current does not recover first.

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Output
Form
Termination TypeMounting MethodDimensionsWeight (lbs/g)Input AC Line Frequency (Hz)Output Load Rating (VA)Restart Delay RangeTrip Delay RangeTrip Point RangeStockSamplesCompare
CP5460480 VacSPDT7 in.-lbs. 12 - 18 AWG#8 screws2.93 H x 5.27 W x 2.95 D in. (74.4 x 133.9 x 74.9 mm)0 Kg50 / 60 (50 will increase all delay timers by 20%)Pilot Duty: 470 VA @ 600 Vac1 s0 - 10 m0 - 5CheckOrder
CP5115
Obsolete: 2020 -10-07
115 VacSPDT7 in.-lbs. 12 - 18 AWG#8 screws2.93 H x 5.27 W x 2.95 D in. (74.4 x 133.9 x 74.9 mm)0 Kg50 / 60 (50 will increase all delay timers by 20%)Pilot Duty: 480 VA @ 240 Vac1 s0 - 10 m0 - 5
To request product environmental information, please complete the Product Environmental Information Request Form.