ALT Alternating Relays Series - 8-pin Plug-in Alternating Relay

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The ALT alternating relays are used to alternate between two loads. The ALT is commonly used in duplex pumping applications to balance the runtime of both pumps.

The ALT-S is used in single high-level float applications. When the float switch opens, the alternating relay changes state, forcing the other pump to run the next time the float closes. All ALT relays have a built-in debounce feature that prevents the relay from changing state if the switch or float contact bounces momentarily.

The ALT-X has an internal cross-connected relay and is used in dual high-level float applications. These floats are commonly referred to as lead and lag floats.

The pumps alternate as in the ALT-S version but the crossconnected relay configuration allows both pumps to run simultaneously when both the lead and lag floats are closed. These relays are also available with a built-in switch (SW option) that is used to manually force one of the pumps to run every time the float switch is closed. This is helpful when a pump has been removed for repair or for test purposes. In the case of the ALT-X-SW, the switch essentially forces one pump to be the lead pump, while still allowing the second to run when both floats are closed.

Must use the OT08PC socket for UL Rating!

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Output
Form
Mounting MethodDimensionsWeight (lbs/g)Debounce Time Delay (s)Input Current Range (A)Input Impedance (Ohms)Maximum Input PowerOutput Load Rating (VA)StockSamplesCompare
ALT024-S20 - 26 Vac/VdcSPDTDIN rail or surface mount (plug into OT08-PC socket)1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm)0 Kg0.50.04100005480 VA @ 240 VacCheckOrder
ALT024-S-SW20 - 26 Vac/VdcSPDTDIN rail or surface mount (plug into OT08-PC socket)1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm)0 Kg0.50.04100005480 VA @ 240 VacCheckOrder
ALT115-S95 - 125 VacSPDTDIN rail or surface mount (plug into OT08-PC socket)1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm)0 Kg0.50.04560005480 VA @ 240 VacCheckOrder
ALT115-S-SW95 - 125 VacSPDTDIN rail or surface mount (plug into OT08-PC socket)1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm)0 Kg0.50.04560005480 VA @ 240 VacCheckOrder
ALT115-X95 - 125 VacCross wired DPDTDIN rail or surface mount (plug into OT08-PC socket)1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm)0 Kg0.50.04560005480 VA @ 240 VacCheckOrder
ALT115-X-SW95 - 125 VacCross wired DPDTDIN rail or surface mount (plug into OT08-PC socket)1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm)0 Kg0.50.04560005480 VA @ 240 VacCheckOrder
ALT230-S195 - 250 VacSPDTDIN rail or surface mount (plug into OT08-PC socket)1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm)0 Kg0.50.041000005480 VA @ 240 VacCheckOrder
ALT230-S-SW195 - 250 VacSPDTDIN rail or surface mount (plug into OT08-PC socket)1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm)0 Kg0.50.041000005480 VA @ 240 VacCheckOrder
ALT230-X195 - 250 VacCross wired DPDTDIN rail or surface mount (plug into OT08-PC socket)1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm)0 Kg0.50.041000005480 VA @ 240 VacCheckOrder
ALT230-X-SW195 - 250 VacCross wired DPDTDIN rail or surface mount (plug into OT08-PC socket)1.75 H x 2.38 W x 4.13 D in. (44.5 x 60.3 x 104.8 mm)0 Kg0.50.041000005480 VA @ 240 VacCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.