Sensing Resistors


  • ER-5WP

  • 5-kV Weather-Protected Sensing Resistor Used with the SE-325, SE-330, and SE-330AU to continuously m...More

  • Dimensions: 7.4 H x 15 W x 4.1 D in.

  • Weight (lbs/g): 0 Kg

  • Information Not Available

  • ER-72KV

  • 72-kV Sensing Resistor Used with the SE-330HV to continuously monitor the continuity of a neutral-gr...More

  • Dimensions: 35.8 H x 41.1 W x 46.5 D in.

  • Weight (lbs/g): 0 Kg

  • Information Not Available