SE-GRM Series - Ground Reference Module

SE-GRM
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Connects the SE-601 relay to an ungrounded 24 Vdc bus.

Access specifications, certifications, check availability and order parts below

Catalog #Weight (lbs/g)SamplesCompare
SE-GRM0240 Kg
SE-GRM0480 Kg
SE-GRM1250 Kg
SE-GRM2500 Kg
SE-GRM3000 Kg
SE-GRM4000 KgOrder
SE-GRM5000 KgOrder
SE-GRM6000 Kg
SE-GRM7800 Kg
SE-GRM10000 KgOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SE-GRM250 GROUND-REFERENCE MODULE 250 VDC RoHS No 05/06/2021 PbFree No 05/06/2021 Yes
05/06/2021
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.