CIO-EN - CIO_EN Series

Series: CIO_EN
Questions? Contact Littelfuse Support
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The CIO-EN Module (non-POE) is a convenient and cost effective Modbus-TCP and Modbus-RTU interface capable of providing discrete control and monitoring of an overload relay over a Modbus network.
Property (Mouseover for details) Value
Input Voltage (V) 12 - 24 Vdc
Input Tolerance (%) ±10%
Maximum Input Power 2.28 (max.); 1.7 (typical)
Input Current Range (A) Input: 0.095 (max.); 0.07 (typical); Digital input: 0.002 (typical)
Output Form 0 - SPDT; 1 - SPST
Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac B300; General Purpose: 5 A @ 240 Vac
Surge Protection Input Power: IEC 61000-4-5 Level 1; Inputs/Data Lines: IEC 61000-4-5 Level 2
Protection Class IP20; NEMA 1 (finger safe)
Communications Interface Modbus-TCP and Modbus-RTU
Termination Type Torque: 3 in-lbs; Wire: 12 - 20 AWG
Mounting Method DIN rail or surface mount (w/two #8 screws)
Operating Temperature -20° to 70°C (-4° to 158°F)
Humidity 10 - 95% non-condensing per IEC 68-2-3
Dimensions 3.4 H x 1 W x 5.46 D in. (86.4 x 25.4 x 5.5 mm)
Weight (lbs/g) 0 Kg
Check Stock Yes
To request product environmental information, please complete the Product Environmental Information Request Form.