Clamps Series - Standard Bar Clamps

Littelfuse Stacks Subsystems and Assemblies Clamps Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

As well as the traditional bar spring and indicator clamping system to support the full range of semiconductor devices, we also have a range of low cost, high quality bar clamps to complement the range of Littelfuse high power semiconductor capsules. This range of high quality, precision clamps have a maximum force of up to 5000kgf (50kN) and is ideally suited for semiconductor devices up to 75mm Poleface diameter (126mm capsule diameter).

A two-rod system is used with Belleville washers to give even clamping force on the device. The pre-calibrated indicator eliminates the need for any special tools or torque wrenches. The insulator material has been specially selected to ensure the best performance of dielectric and mechanical compressive strength and also allows for high temperature operation up to 190°C junction temperature.


For additional technical details, please contact support.

Access specifications, certifications, check availability and order parts below

Catalog #Rod Size & Length (mm)Insulator Size & Length (mm)Molded Box StyleFixing Centers (mm)Electrode DiameterRod SizeClamp ForcesCapsule Package TypeMounting Surface Diameter (mm)Nominal Thickness (mm)Force (kgf)Max Cell dia (mm)TJ Max (°C)Z (mm)D (mm)Compare
XK0450BA019MInjection50 PCDM5x50 BoltsDO-200AA/TO-200AB1913.8450190
XK0450BA025MInjection50 PCDM5x50 BoltsDO-200AA/TO-200AB25.114.6450190
XK0450BB019MCompression50 PCDM5x50 BoltsDO-200AA/TO-200AB1913.8450190
XK0450BB025MCompression50 PCDM5x50 BoltsDO-200AA/TO-200AB25.114.6450190
XK0450DA056M65M8DO-200AA/TO-200AB1913.8450190
XK0450DT056M65M8DO-200AA/TO-200AB1913.8450190
XK0450SA056M65M8DO-200AA/TO-200AB1913.8450190
XK0550DA056M65M8GTO29.516550190
XK0550SA056M65M8GTO29.516550190
XK0600DA074M89M10Press-Pack IGBTs4727600190
XK0600SA074M89M10Press-Pack IGBTs4727600190
XK0900DA056M65M8Diode/Thyristor25.114.6900190
XK0900DT056M65M8Diode/Thyristor25.114.6900190
XK0900SA056M65M8Diode/Thyristor25.114.6900190
XK1000BA025MInjection50 PCDM5x50 BoltsDO-200AA/TO-200AB25.1141000190
XK1000DA074M89M10Press-Pack IGBTs47271000190
XK1000SA074M89M10Press-Pack IGBTs47271000190
XK1100DA076M89M10DO-200AB/TO-200AC3426.21100190
XK1130DA076M89M10DO-200AB/TO-200AC3426.21130190
XK1130DT076M89M10DO-200AB/TO-200AC3426.21130190
XK1130SA076M89M10DO-200AB/TO-200AC3426.21130190
XK1500BA034MInjection70 PCDM6x50 BoltsDO-200AB/TO-200AC3426.21500190
XK1800DA076M89M10Wespack PCT38141800190
XK1800DT076M89M10Wespack PCT38141800190
XK1800SA076M89M10Wespack PCT38141800190
XK2000DA114M132M12Press-Pack IGBTs75262000190
XK2000SA114M132M12Press-Pack IGBTs75262000190
XK2100DA076M89M10GTO47272100190
XK2100DA076ML89M10GTO47272100125
XK2100SA076M89M10GTO47272100190
XK2100SA076ML89M10GTO47272100125
XK2140DA076M89M10DO-200/Thyristor4726.82140190
XK2140DA076ML89M10DO-200/Thyristor4726.82140125
XK2140DT076M89M10DO-200/Thyristor4726.82140190
XK2140DT076ML89M10DO-200/Thyristor4726.82140125
XK2140SA076M89M10DO-200/Thyristor4726.82140190
XK2140SA076ML89M10DO-200/Thyristor4726.82140125
XK2500DA114M132M12Press-Pack IGBTs75262500190
XK2500DA116M132M12GTO63262500190
XK2500DA116ML132M12GTO63262500125
XK2500SA114M132M12Press-Pack IGBTs75262500190
XK2500SA116M132M12GTO63262500190
XK2500SA116ML132M12GTO63262500125
XK2700DA076M89M10Wespack PCT50142700190
XK2700DT076M89M10Wespack PCT50142700190
XK2700SA076M89M10Wespack PCT50142700190
XK3000DA116M132M12DO-200AD/Thyristor63333000190
XK3000DA116ML132M12DO-200AD/Thyristor63333000125
XK3000SA116M132M12DO-200AD/Thyristor63333000190
XK3000SA116ML132M12DO-200AD/Thyristor63333000125
XK3060DA140ML154M12Press-Pack IGBTs85.1263060125
XK3060SA140ML154M12Press-Pack IGBTs85.1263060125
XK3500DA116M132M12GTO75263500190
XK3500DA116ML132M12GTO75263500125
XK3500SA116M132M12GTO75263500190
XK3500SA116ML132M12GTO75263500125
XK4000DA116M132M12Diode/Thyristor7336.84000190
XK4000DA116ML132M12Diode/Thyristor7336.84000125
XK4000SA116M132M12Diode/Thyristor7336.84000190
XK4000SA116ML132M12Diode/Thyristor7336.84000125
XK5000DA128M146M16GTO75265000190
XK5000DA128ML146M16GTO75265000125
XK6120DA180ML196M16Press-Pack IGBTs125266120125
XK6120SA180ML196M16Press-Pack IGBTs125266120125
XK7000DA128M146M16Diode/Thyristor7526.67000190
XK7000DA128ML146M16Diode/Thyristor7526.67000125
XK8000DA180ML196M16Press-Pack IGBTs132268000125
XK8000SA180ML196M16Press-Pack IGBTs132268000125
XK9000DA160M180M16Thyristor99.335.89000190
XK9000DA160ML180M16Thyristor99.335.89000125
XK9000SA160M180M16Thyristor99.335.89000190
XK9000SA160ML180M16Thyristor99.335.89000125
XSK0500DA042M02554M6Diode/Thyristor5004219025
XSK0500DA042M07654M6Diode/Thyristor5004219076
XSK0500DA056M03870M8Diode/Thyristor5005619038
XSK0500DA056M12070M8Diode/Thyristor50056190120
XSK0500DA065M03879M8Diode/Thyristor5006519038
XSK0500DA065M12079M8Diode/Thyristor50065190120
XSK0500DF042M02554M6Diode/Thyristor5004219025
XSK0500DF042M07654M6Diode/Thyristor5004219076
XSK0500DF056M03870M8Diode/Thyristor5005619038
XSK0500DF056M12070M8Diode/Thyristor50056190120
XSK0500DF065M03879M8Diode/Thyristor5006519038
XSK0500DF065M12079M6Diode/Thyristor50065190120
XSK0500DT042M02554M6Diode/Thyristor5004219025
XSK0500DT042M07654M6Diode/Thyristor5004219076
XSK0500DT056M03870M8Diode/Thyristor5005619038
XSK0500DT056M12070M8Diode/Thyristor50056190120
XSK0500DT065M03879M8Diode/Thyristor5006519038
XSK0500DT065M12079M8Diode/Thyristor50065190120
XSK0900DA042M02554M69004219025
XSK0900DA042M07654M69004219076
XSK0900DA054M02565M69005419025
XSK0900DA054M07665M69005419076
XSK0900DA056M03870M89005619038
XSK0900DA056M12070M890056190120
XSK0900DA065M03879M89006519038
XSK0900DA065M12079M890065190120
XSK0900DA075M03889M89007519038
XSK0900DA075M12089M890075190120
XSK0900DF042M02554M69004219025
XSK0900DF042M07654M69004219076
XSK0900DF054M02565M69005419025
XSK0900DF054M07665M69005419076
XSK0900DF056M03870M89005619038
XSK0900DF056M12070M890056190120
XSK0900DF065M03879M89006519038
XSK0900DF065M12079M890065190120
XSK0900DF075M03889M89007519038
XSK0900DF075M12089M890075190120
XSK0900DT042M02554M69004219025
XSK0900DT042M07654M69004219076
XSK0900DT054M02565M69005419025
XSK0900DT054M07665M69005419076
XSK0900DT056M03870M89005619038
XSK0900DT056M12070M890056190120
XSK0900DT065M03879M89006519038
XSK0900DT065M12079M890065190120
XSK0900DT075M03889M89007519038
XSK0900DT075M12089M890075190120
XSK1500DA056M03870M815005619038
XSK1500DA056M12070M8150056190120
XSK1500DA065M03879M815006519038
XSK1500DA065M12079M8150065190120
XSK1500DA075M03889M815007519038
XSK1500DA075M12089M8150075190120
XSK1500DA076038M8 x 90M8 x 608932M810kN to 20kN1500751903827.5
XSK1500DA076076M8 x 130M8 x 958932M810kN to 20kN1500751907662.5
XSK1500DA076101M8 x 160M8 x 1208932M810kN to 20kN15007519010187.6
XSK1500DA087M038102M815008719038
XSK1500DA087M120102M8150087190120
XSK1500DF056M03870M815005619038
XSK1500DF056M12070M8150056190120
XSK1500DF065M03879M815006519038
XSK1500DF065M12079M8150065190120
XSK1500DF075M03889M815007519038
XSK1500DF075M12089M8150075190120
XSK1500DF087M038102M815008719038
XSK1500DF087M120102M8150087190120
XSK1500DT056M03870M815005619038
XSK1500DT056M12070M8150056190120
XSK1500DT065M03879M815006519038
XSK1500DT065M12079M8150065190120
XSK1500DT075M03889M815007519038
XSK1500DT075M12089M8150075190120
XSK1500DT087M038102M815008719038
XSK1500DT087M120102M8150087190120
XSK2000DA076038M8 x 95M8 x 608938M813kN to 20kN2000751903825.9
XSK2000DA076076M8 x 130M8 x 958938M813kN to 20kN2000751907661
XSK2000DA076101M8 x 160M8 x 1208938M813kN to 20kN20007519010185.9
XSK2200DA075M03889M822007519038
XSK2200DA075M12089M8220075190120
XSK2200DA087M038102M822008719038
XSK2200DA087M120102M8220087190120
XSK2200DA103M038118M8220010319038
XSK2200DA103M120118M82200103190120
XSK2200DF075M03889M822007519038
XSK2200DF075M12089M8220075190120
XSK2200DF087M038102M822008719038
XSK2200DF087M120102M8220087190120
XSK2200DF103M038118M8220010319038
XSK2200DF103M120118M82200103190120
XSK2200DT075M03889M822007519038
XSK2200DT075M12089M8220075190120
XSK2200DT087M038102M822008719038
XSK2200DT087M120102M8220087190120
XSK2800DA112M038118M8280011219038
XSK2800DA112M120118M82800112190120
XSK2800DF112M038118M8280011219038
XSK2800DF112M120118M82800112190120
XSK3000DA076038M8 x 100M8 x 658950M825kN to 31kN3000751903826.2
XSK3000DA076076M8 x 130M8 x 1008950M825kN to 31kN3000751907656.1
XSK3000DA076101M8 x 160M8 x 1258950M825kN to 31kN30007519010186.1
XSK3000DA087M038102M830008719038
XSK3000DA087M120102M8300087190120
XSK3000DF087M038102M830008719038
XSK3000DF087M120102M8300087190120
XSK3000DT087M038102M830008719038
XSK3000DT087M120102M8300087190120
XSK3200DA103M038118M8320010319038
XSK3200DA103M120118M103200103190120
XSK3200DA112M038132M10320011219038
XSK3200DA112M120132M103200112190120
XSK3200DF103M038118M10320010319038
XSK3200DF103M120118M103200103190120
XSK3200DF112M038132M10320011219038
XSK3200DF112M120132M103200112190120
XSK3400DA076038M8 x 100M8 x 658950M827kN to 34kN3400751903824.6
XSK3400DA076076M8 x 140M8 x 1058950M827kN to 34kN3400751907664.5
XSK3400DA076101M8 x 160M8 x 1308950M827kN to 34kN34007519010189.7
XSK3800DA112M038132M10380011219038
XSK3800DA112M120132M103800112190120
XSK3800DA116M076M10 x 150M12 x 10013266M1032kN to 38kN38001121907659.7
XSK3800DA116M101M10 x 180M12 x 12513266M1032kN to 38kN380011219010184.6
XSK3800DA120M050140M10380012019050
XSK3800DA120M120140M103800120190120
XSK3800DA126M050146M10380012619050
XSK3800DA126M120146M103800126190120
XSK3800DF112M038132M10380011219038
XSK3800DF112M120132M103800112190120
XSK3800DF120M050140M10380012019050
XSK3800DF120M120140M103800120190120
XSK3800DF126M050146M10380012619050
XSK3800DF126M120146M103800126190120
XSK4000DA103M038118M8400010319038
XSK4000DA103M120118M84000103190120
XSK4000DF103M038118M8400010319038
XSK4000DF103M120118M84000103190120
XSK4400DA116M076M10 x 150M12 x 10513268M1036kN to 44kN44001121907663
XSK4400DA116M101M10 x 180M12 x 13013268M1036kN to 44kN440011219010187.9
XSK4500DA112M038132M10450011219038
XSK4500DA112M120132M104500112190120
XSK4500DA120M050140M10450012019050
XSK4500DA120M120140M104500120190120
XSK4500DA126M050146M10450012619050
XSK4500DA126M120146M104500126190120
XSK4500DF112M038132M10450011219038
XSK4500DF112M120132M104500112190120
XSK4500DF120M050140M10450012019050
XSK4500DF120M120140M104500120190120
XSK4500DF126M050146M10450012619050
XSK4500DF126M120146M104500126190120
XSK5000DA120M050140M10500012019050
XSK5000DA120M120140M105000120190120
XSK5000DA126M050146M10500012619050
XSK5000DA126M120146M105000126190120
XSK5000DF120M050140M10500012019050
XSK5000DF120M120140M105000120190120
XSK5000DF126M050146M10500012619050
XSK5000DF126M120146M105000126190120
XSK6000DA116M076M10 x 150M12 x 10513275M1050kN to 60kN60001121907659.9
XSK6000DA116M101M10 x 180M12 x 13013275M1050kN to 60kN600011219010184.8
To request product environmental information, please complete the Product Environmental Information Request Form.