Phase Leg Diodes Series - Phase leg SiC Schottky diodes

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

SiC Schottky diodes built in discrete packages, in a phase leg configuration. These SiC diodes phase legs series can be used to reduce the component count, for example in rectifier bridges, or as diodes with double the blocking voltage. Made of SiC material, these diodes are recommended for fast switching applications, and for systems with a need to reduce the power losses and increase the power density.

Access specifications, certifications, check availability and order parts below

Catalog #StatusVRRM (V)Forward Continuous Current IF (A)IFSM (A)QC (nC)RthJC (K/W) (Diode)TJ Max (°C)Package TypeConfigurationQualificationUL listedIsolation voltage (V)Part DatasheetSamplesCompare
 
DCG10P1200HRActive12001510521.9175ISO247Diode phase legIndustrialE728733000PartOrder
DCG17P1200HRActive120021.217991.6175ISO247Diode phase legIndustrialE728733000PartOrder
To request product environmental information, please complete the Product Environmental Information Request Form.