Common Cathode Series - Common Cathode SiC Schottky diodes

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Multiple SiC Schottky diodes built in discrete packages, featuring separate anodes pins and a common cathode pin. The common cathode series can be used to reduce the component count in rectifier bridges, or for increased current density - for example as booster diodes. Made of SiC material, these diodes are recommended for fast switching applications, and for systems with a need to reduce the power losses and increase the power density.

Access specifications, certifications, check availability and order parts below

Catalog #StatusVRRM (V)Forward Continuous Current IF (A)IFSM (A)QC (nC)RthJC (K/W) (Diode)TJ Max (°C)Package TypeConfigurationQualificationUL listedIsolation voltage (V)Part DatasheetSamplesCompare
 
DCG20C1200HRActive120015750521.19175ISO247Dual anode Common cathodeIndustrialE728733000PartOrder
DCG35C1200HRActive120021.21000991.6175ISO247Dual anode Common cathodeIndustrialE728733000PartOrder
To request product environmental information, please complete the Product Environmental Information Request Form.