SixPack Trench MOSFET Module Series - SixPack Trench MOSFET Module

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

These Mosfets module series offers a SixPack configuration with fast swtching Trench Mosfets with low Rdson and rugged freewheeling body diode

Access specifications, certifications, check availability and order parts below

Catalog #ConfigurationVDSS (V)ID, cont @ 80 ℃ (A)Eoff @ 125 (mJ)Rds(on) max @ 25°C (mΩ)trr @ 125°C (ns)Irm125Package TypePart DatasheetSamplesCompare
 
GMM3X60-015X23 x phase leg150400.05246540ISOPLUS-DIL2 (SMD)Part
MTC120W55GCSix Pack551200.53.13819ISOPLUS-DIL (SMD) 
MTC120WX55GD3 x phase leg551200.53.13819ISOPLUS-DIL2 (SMD) 
MTI145WX100GD3 x phase leg1001530.62.26054ISOPLUS-DIL2 (SMD)PartOrder
MTI200WX75GD3 x phase leg752000.351.34227ISOPLUS-DIL2 (SMD)PartOrder
MTI85W100GCSix Pack100950.3944544ISOPLUS-DIL (SMD)PartOrder
To request product environmental information, please complete the Product Environmental Information Request Form.