Phase Leg XPT IGBT Series - Phase Leg XPT IGBT

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Modules with built in rugged, short circuit rated XPT igbts and fast switching SONIC free wheeling diodes for high commutation robustness in phase leg configuration designed for motor drive inverter.

Access specifications, certifications, check availability and order parts below

Catalog #Vces (V)Ic @ 80°C (A)Eoff (mJ)If @ 80°C (A)NTCVce(sat) (V)Package TypePart DatasheetCompare
 
IXA20PG1200DHGLB1200231.7181.8SMPDPart
IXA30PG1200DHGLB1200303271.9SMPDPart
IXA40PG1200DHGLB1200454.1271.85SMPDPart
MIXA225PF1200TSF120025027185YES1.8Simbus FPart
MIXA300PF1200TSF120032542185YES1.8Simbus FPart
MIXA450PF1200TSF120045068265YES1.8Simbus FPart
To request product environmental information, please complete the Product Environmental Information Request Form.