Fast Three Phase Bridges Series - Fast Three Phase Bridges

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Fast Three Phase Bridges series offers various packages and breakdown voltages up to 1200V. Utilizing FRED and HiPerFRED dies enables fast and very fast reverse recovery capabilities.

Access specifications, certifications, check availability and order parts below

Catalog #VRRM (V)IFAV (A) (Diode)TC (°C) IFSM (A)TVJM (°C)RthJC (K/W) (Diode)RthCH (K/W)trr (ns)IRM(A)-di/dt (A/µs)Package TypePart DatasheetSamplesCompare
 
FUE30-12N1120030120901752.30.2506200i4-PacPart
FUE30-12N1120030120901752.30.2506200i4-PacPartOrder
VUE130-06NO7600130856001500.80.2358200ECO-PAC2Part
VUE130-12NO71200130705001500.80.28013200ECO-PAC2Part
VUE22-06NO76003485501502.50.3353.5200ECO-PAC1Part
VUE22-12NO712002485401502.50.3405200ECO-PAC1Part
VUE35-06NO760056851501.60.3354200ECO-PAC1Part
VUE35-12NO712004085901501.60.3406200ECO-PAC1Part
VUE50-12NO1120050852001501.20.31609200V1-A-PackPart
VUE75-06NO7600861002501500.90.3356200ECO-PAC1Part
VUE75-12NO7120074852001500.90.3608.5200ECO-PAC1Part
To request product environmental information, please complete the Product Environmental Information Request Form.