Fast Dual Diode Series - Fast Dual Diode

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Fast Dual Diode series offers various packages and breakdown voltages up to 1200V. Utilizing FRED dies enables fast reverse recovery capabilities.

Access specifications, certifications, check availability and order parts below

Catalog #VRRM (V)IFAV (A) (Diode)TC (°C) IFSM (A)TVJM (°C)RthJC (K/W) (Diode)RthCH (K/W)trr (ns)IRM(A)-di/dt (A/µs)Package TypePart DatasheetCompare
 
DSEI2X101-06P600967012001500.50.0540200ECO-PAC2Part
DSEI2X101-12P120091509001500.50.0540400ECO-PAC2Part
DSEI2X161-02P2001657012001500.290.235200ECO-PAC2Part
DSEI2X161-06P6001477012001500.290.235200ECO-PAC2Part
DSEI2X161-12P12001287012001500.290.240200ECO-PAC2Part
DSEI2X61-06P60060755501500.70.110010400ECO-PAC1Part
DSEI2X61-12P120060454501500.70.119013300ECO-PAC1Part
MEA250-12DA12002607524001250.1430.08520044400Y4-M6Part
MEA300-06DA6003047524001250.1430.08514035400Y4-M6Part
MEA75-12DA1200757512001500.450.114025400TO-240AAPart
MEA95-06DA600957512001500.450.11155400TO-240AAPart
MEE250-12DA12002607524001250.1430.08520044400Y4-M6Part
MEE300-06DA6003047524001250.1430.08514035400Y4-M6Part
MEE75-12DA1200757512001500.450.114025400TO-240AAPart
MEE95-06DA600957512001500.450.11155400TO-240AAPart
MEK150-04DA40015010012001500.350.084030600TO-240AAPart
MEK250-12DA12002607524001250.1430.08520044400Y4-M6Part
MEK300-06DA6003047524001250.1430.08514035400Y4-M6Part
MEK350-02DA2003567524001500.1430.0851009200Y4-M6Part
MEK600-04DA4003009530001500.110.086029400Y4-M6Part
MEK75-12DA1200757512001500.450.114025400TO-240AAPart
MEK95-06DA600957512001500.450.11155400TO-240AAPart
MEO450-12DA12004537548001500.0710.04325080800Y4-M6Part
MEO500-06DA6005147548001500.0710.04320088800Y4-M6Part
MEO550-02DA2005827548001500.0710.0431009200Y4-M6Part
MPK95-06DA6009511012001500.5750.1354300TO-240AAPart
To request product environmental information, please complete the Product Environmental Information Request Form.