HiperFRED Low Vf Series - HiperFRED Low Vf

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The HiperFRED Low Vf series offers improved forward voltage characteristics and breakdown voltages up to 1200V.

Access specifications, certifications, check availability and order parts below

Catalog #VRRM (V)IFAV (A) (Diode)TC (°C) IFSM (A)TVJM (°C)RthJC (K/W) (Diode)RthCH (K/W)trr (ns)IRM(A)-di/dt (A/µs)Package TypePart DatasheetSamplesCompare
 
DPF240X200NA2001208012001500.40.1556200SOT-227B (minibloc)PartOrder
DPF240X400NA4001207012001500.50.1307200SOT-227B (minibloc)PartOrder
DPF30I300PA300301453901750.850.5556200TO-220ACPartOrder
DPF30P600HR600301302001750.90.253517600ISO247PartOrder
DPF60C200HB200301504001750.950.25556200TO-247ADPartOrder
DPF60C300HB300301454001750.950.25556200TO-247ADPartOrder
DPF60I200HA200601355501750.550.25454200TO-247ADPartOrder
DPF60IM400HB400601306001750.550.25606200TO-247ADPartOrder
DPF80C200HB200401455601750.70.25556200TO-247ADPartOrder
DSEC120-12AK1200601155001750.450.158013200TO-264PartOrder
DSEC16-06A60010135501752.50.5304200TO-220ABPartOrder
DSEC16-06AC60010135501752.50.5304200ISOPLUS220ABPartOrder
DSEC16-12A12008135401752.50.5404200TO-220ABPartOrder
DSEC16-12AS12008135401752.50.25404200TO-263AB (D2Pak)PartOrder
DSEC240-04A40012011520001500.20.13020600SOT-227UI (minibloc)Part
DSEC240-06A60012011020001500.20.13511400SOT-227UI (minibloc)Part
DSEC29-06AC600151401101751.60.5355200ISOPLUS220ABPartOrder
DSEC30-06A600151401101751.60.25355200TO-247ADPartOrder
DSEC30-12A120015120901751.60.25506200TO-247ADPartOrder
DSEC30-06B600151301101751.60.25252200TO-247ADPartOrder
DSEC60-06A600301352501750.90.25356200TO-247ADPartOrder
DSEC60-12A1200301202001750.90.25608.5200TO-247ADPartOrder
DSEE15-12CC600151401101751.60.52511600ISOPLUS220ABPartOrder
DSEE29-12CC600301302001750.90.53517600ISOPLUS220ABPartOrder
DSEE55-24N1F1200601108001750.60.28513200i4-Pac (3sym)PartOrder
DSEP12-12A120012135901751.60.5406200TO-220ACPartOrder
DSEP12-12AZ120012135901751.60.25406200TO-263AB (D2Pak) (2HV)PartOrder
DSEP15-06A600151401101751.60.5355200TO-220ACPartOrder
DSEP15-06AS600151401101751.60.25355200TO-263AB (D2Pak)PartOrder
DSEP29-06A600301352501750.90.5356200TO-220ACPartOrder
DSEP29-12A1200301202001750.90.5608.5200TO-220ACPartOrder
DSEP29-06AS600301352501750.90.25356200TO-263AB (D2Pak)PartOrder
DSEP2X101-04A4001004510001500.60.13016600SOT-227B (minibloc)PartOrder
DSEP2X31-03A300301053001501.150.13010400SOT-227B (minibloc)PartOrder
DSEP2X31-06A600301002501501.150.13012400SOT-227B (minibloc)PartOrder
DSEP2X31-12A120030752001501.150.1608.5200SOT-227B (minibloc)PartOrder
DSEP2X31-06B60030752501501.150.1207.5400SOT-227B (minibloc)PartOrder
DSEP2X60-12A120060808001500.60.18513200SOT-227B (minibloc)PartOrder
DSEP2X61-03A30060806001500.850.14012600SOT-227B (minibloc)PartOrder
DSEP2X61-06A60060706001500.850.1358200SOT-227B (minibloc)PartOrder
DSEP2X61-12A120060808001500.60.18513200SOT-227B (minibloc)PartOrder
DSEP2X91-03A300907510001500.60.14012600SOT-227B (minibloc)PartOrder
DSEP2X91-06A600906010001500.60.13018600SOT-227B (minibloc)PartOrder
DSEP30-06A600301352501750.90.25356200TO-247ADPartOrder
DSEP30-12A1200301202001750.90.25608.5200TO-247ADPartOrder
DSEP30-12AR1200301052001751.10.25608.5200ISOPLUS247PartOrder
DSEP60-06A600601306001750.450.25358200TO-247ADPartOrder
DSEP60-12A1200601155001750.450.258013200TO-247ADPartOrder
DSEP60-12AR120060855001750.650.258013200ISOPLUS247PartOrder
DSEP60-12AZ1200601155001750.450.158013200TO-268AA (D3Pak) (2HV)PartOrder
DSEP60-06AT600601306001750.450.15358200TO-268AA (D3Pak)PartOrder
DSEP6-06AS6006150401752.80.5206200TO-252AA (DPak)PartOrder
DSEP75-06AR6007511510001750.50.25356.5200ISOPLUS247PartOrder
DSEP8-06A60010135501752.50.5303.5200TO-220ACPartOrder
DSEP8-12A12008135401752.50.5404200TO-220ACPartOrder
DSEP90-12AZ1200901058001750.350.158513200TO-268AA (D3Pak) (2HV)PartOrder
DSEP60-12AZ1200601155001750.450.158013200TO-268AA (D3Pak) (2HV)PartOrder
To request product environmental information, please complete the Product Environmental Information Request Form.