FRED low Vf Series - FRED low Vf

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The FRED Low Vf series offers improved forward voltage characteristics and breakdown voltages up to 1200V.

Access specifications, certifications, check availability and order parts below

Catalog #VRRM (V)IFAV (A) (Diode)TC (°C) IFSM (A)TVJM (°C)RthJC (K/W) (Diode)RthCH (K/W)trr (ns)IRM(A)-di/dt (A/µs)Package TypePart DatasheetSamplesCompare
 
DFE10I600PM60010801001504.20.5652.6100TO-220ACFPPartOrder
DFE240X600NA6001208012001500.40.18027600SOT-227B (minibloc)PartOrder
DFE250X600NA6001258013001500.40.18027600SOT-227B (minibloc)PartOrder
DFE25I600HA600251002401501.20.25509200TO-247ADPartOrder
DSEI12-06A600141151001501.60.5902.5100TO-220ACPartOrder
DSEI12-10A100012100751501.60.5904100TO-220ACPartOrder
DSEI12-12A120012100751501.60.51504100TO-220ACPartOrder
DSEI120-12A120075956001500.350.254025200TO-247ADPartOrder
DSEI120-12AZ1200109606001500.350.1540200TO-268AA (D3Pak) (2HV)PartOrder
DSEI120-06A600126706001500.350.253517200TO-247ADPartOrder
DSEI12-06AS600141151001501.60.25902.5100TO-263AB (D2Pak)PartOrder
DSEI12-12AZ120012100751501.60.251504100TO-263AB (D2Pak) (2HV)PartOrder
DSEI19-06AS60020901001501.60.25902.5100TO-263AB (D2Pak)PartOrder
DSEI20-12A1200201102001500.80.51258200TO-220ACPartOrder
DSEI25-06A600251002401501.20.5509200TO-220ACPartOrder
DSEI25-06AS600251002401501.20.5509200TO-263AB (D2Pak)PartOrder
DSEI2X101-06A600967012001500.50.18027600SOT-227B (minibloc)PartOrder
DSEI2X101-12A120099509001500.50.115038600SOT-227B (minibloc)PartOrder
DSEI2X30-04C40030903001501.20.1805.5200SOT-227B (minibloc)PartOrder
DSEI2X30-06C60030903001501.20.1805.5200SOT-227B (minibloc)PartOrder
DSEI2X30-10B100030602001501.20.1909200SOT-227B (minibloc)PartOrder
DSEI2X30-12B120030502001501.20.11609200SOT-227B (minibloc)PartOrder
DSEI2X31-04C40030903001501.20.1805.5200SOT-227B (minibloc)PartOrder
DSEI2X31-06C60030903001501.20.1805.5200SOT-227B (minibloc)PartOrder
DSEI2X31-10B100030602001501.20.1909200SOT-227B (minibloc)PartOrder
DSEI2X31-12B120030502001501.20.11609200SOT-227B (minibloc)PartOrder
DSEI2X60-04C40060755501500.70.110010400SOT-227B (minibloc)PartOrder
DSEI2X61-02A200601009501500.70.1206.5400SOT-227B (minibloc)PartOrder
DSEI2X61-04C40060755501500.70.110010400SOT-227B (minibloc)PartOrder
DSEI2X61-06C60060755501500.70.110010400SOT-227B (minibloc)PartOrder
DSEI2X61-10B100060505001500.70.110015300SOT-227B (minibloc)PartOrder
DSEI2X61-12B120060454501500.70.119013300SOT-227B (minibloc)PartOrder
DSEI30-06A600301103001500.80.25805.5200TO-247ADPartOrder
DSEI30-10A100030902001500.80.25909200TO-247ADPartOrder
DSEI30-10AR100030702001501.10.25909200ISOPLUS247PartOrder
DSEI30-12A120030852001500.80.251609200TO-247ADPartOrder
DSEI36-06AS600301103001500.80.25805.5200TO-263AB (D2Pak)PartOrder
DSEI60-02A200601156001500.50.25206.5400TO-247ADPartOrder
DSEI60-06A60060955501500.50.2510010400TO-247ADPartOrder
DSEI60-10A100060805001500.50.2510015300TO-247ADPartOrder
DSEI60-12A120060705001500.50.2519013300TO-247ADPartOrder
DSEI8-06A60081151001502.50.5602.5100TO-220ACPartOrder
DSEI8-06AS-TUB60081151001502.50.25602.5100TO-263AB (2) 
DSEI8-06AS60081151001502.50.25602.5100TO-263AB (D2Pak)PartOrder
DSEK300-06A60015011020001500.20.16025600SOT-227UI (minibloc)Part
DSEK60-02A200301253251500.80.25204200TO-247ADPartOrder
DSEK60-02AR200301153251501.10.25204200ISOPLUS247PartOrder
DSEK60-06A600301103001500.80.25805.5200TO-247ADPartOrder
DSEK60-12A120030852001500.80.251609200TO-247ADPartOrder
DSEI120-12AZ1200109606001500.350.1540200TO-268AA (D3Pak) (2HV)PartOrder
To request product environmental information, please complete the Product Environmental Information Request Form.