Sensitive Triacs Series - Voltage Ranges from 200V to 600V

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Teccor brand line of sensitive gate triacs includes devices with current capabilities through 8A. Voltage ranges are available from 200V to 600V. This line features devices with guaranteed gate control in Quadrants II and IV as well as control in the commonly used Quadrants I and III. Four-quadrant control devices require sensitive gate triacs. They can be controlled by digital circuitry where positive-only or negative-only pulses must control AC current in both directions through the device. Note that triacs with low IGT values in Quadrants II and IV will have lower dv/dt characteristics.

The sensitive gate triac is a bidirectional AC switch and is gate controlled for either polarity of main terminal voltage. It is used primarily for AC switching and phase control applications such as motor speed controls, temperature modulation controls, and lighting controls.

The epoxy TO-92 and TO-220 configurations feature Littelfuse's electrically-isolated construction where the case or mounting tab is internally isolated from the semiconductor chip and lead attachments. Non-isolated epoxy TO-202 packages are available as well as TO-251 and surface mount TO-252 (D-Pak). Tapeand-reel capability and tube packing also are available.

All Teccor triacs have glass-passivated junctions. This glassing process prevents migration of contaminants and ensures longterm device reliability with parameter stability.

Variations of devices covered in this data sheet are available for custom design applications. Consult factory for more information.

Notes:
  • All measurements are made at 60 Hz with a resistive load at an ambient temperature of +25°C unless otherwise specified.
  • Operating temperature range (Tj) is -65°C to +110°C for TO-92 devices and -40°C to +110°C for all other devices.
  • Storage temperature range (Ts) is -65°C to +150°C for TO-92 devices, -40°C to +150°C for TO-202 devices, and -40°C to +125°C for TO-220 devices.
  • Lead solder temperature is a maximum of 230°C for 10 s maximum at a minimum of 1/16"(1.59 mm) from case.
  • The case or lead temperature (Tc or Tl) is measured as shown on dimensional outline drawings. See Package Dimensions.

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IDRM@
VDRM
25°C
(mA)
IDRM@
VDRM
110°C
(mA)
IGTQ1
MAX
(mA)
IGTQ2
MAX
(mA)
IGTQ3
MAX
(mA)
IGTQ4
MAX
(mA)
VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
Compare
L2004F31
Obsolete: 2007 -12-10
Replaced By: L4004L3 L4004V3
42000.010.233331.64050
L2004F51
Obsolete: 2007 -12-10
Replaced By: L4004L5 L4004V5
42000.010.255551.64050
L2004F61
Obsolete: 2007 -12-10
Replaced By: L4004L6 L4004V6
42000.010.2555101.64050
L2004F81
Obsolete: 2007 -12-10
Replaced By: L4004L8 L4004V8
42000.010.2101010201.64050
L4004F31
Obsolete: 2007 -12-10
Replaced By: L4004L3 L4004V3
44000.010.233331.64050
L4004F51
Obsolete: 2007 -12-10
Replaced By: L4004L5 L4004V5
44000.010.255551.64050
L4004F61
Obsolete: 2007 -12-10
Replaced By: L4004L6 L4004V6
44000.010.2555101.64050
L4004F81
Obsolete: 2007 -12-10
Replaced By: L4004L8 L4004V8
44000.010.2101010201.64050
L6004F31
Obsolete: 2007 -12-10
Replaced By: L6004L3 L6004V3
46000.010.233331.64050
L6004F51
Obsolete: 2007 -12-10
Replaced By: L6004L5 L6004V5
46000.010.255551.64050
L6004F61
Obsolete: 2007 -12-10
Replaced By: L6004L6 L6004V6
46000.010.2555101.64050
L6004F81
Obsolete: 2007 -12-10
Replaced By: L6004L8 L6004V8
46000.010.2101010201.64050
To request product environmental information, please complete the Product Environmental Information Request Form.