Standard Series - -100V to -600V P-Channel Power MOSFETs

Series: Standard
Littelfuse Discrete MOSFETs Standard Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

P-Channel Standard Power MOSFETs are available in voltage rating from -100V to -600V in industry-popular TO-247 and surface mountable TO-268 packages. They are ideal for Buck Converters and for loads that need to be connected to ground. They can pair-up with equivalent N-Channel MOSFETs to form a complementary pair for a number of applications requiring Totem Pole outputs.

Features:

  • Low RDS(on) HDMOS process
  • Rugged Polysilicon Gate Cell structure
  • Avalanche rated
  • Low package inductance
  • International standard packages

Advantages:

  • High power density
  • Easy to mount
  • Space savings

Applications:

  • High-side switching
  • Push pull amplifiers
  • DC choppers
  • Automatic test equipment

    Access specifications, certifications, check availability and order parts below

    Catalog #VDSS (V)RDS(ON),max @ 25 ℃ (Ohm)ID, cont @ 25 ℃ (A)Gate Charge (nC)RthJC (K/W)ConfigurationPackage TypeStatusCISS (pF)trr,typ (ns)PD (W)Check StockPart DatasheetSPICE ModelPartner ECAD ModelsStockSamplesCompare
      
    IXTH10P60-6001-101350.42SingleTO-247Active4665500300YesPartSPICEIXTH10P60CheckOrder
    IXTH11P50-5000.75-111450.42SingleTO-247Active4600500300YesPartSPICEIXTH11P50Check
    IXTH16P20-2000.16-16950.42SingleTO-247Not for New Designs2800180300  
    IXTH24P20-2000.15-241500.42SingleTO-247Active4200250300Yes SPICEIXTH24P20CheckOrder
    IXTH36P10-1000.075-36950.65SingleTO-247Obsolete2800180180Part IXTH36P10
    IXTH50P10-1000.055-501400.42SingleTO-247Active4350180300YesPartSPICEIXTH50P10CheckOrder
    IXTH8P50-5001.2-81300.65SingleTO-247Active3400400180Yes  IXTH8P50CheckOrder
    IXTT10P60-6001-101350.42SingleTO-268SActive4665500300YesPart IXTT10P60Check
    IXTT11P50-5000.75-111450.42SingleTO-268SActive4600500300YesPart IXTT11P50Check
    IXTT24P20-2000.15-241500.42SingleTO-268SActive4500250300Yes  IXTT24P20Check
    IXTT50P10-1000.055-501400.42SingleTO-268SActive4350180300YesPart IXTT50P10Check
    IXTT8P50-5001.2-81300.65SingleTO-268SActive3400400180Yes  IXTT8P50Check
    To request product environmental information, please complete the Product Environmental Information Request Form.