X-Class Series - 600V - 1000V Ultra Junction Power MOSFETs with HiPerFET™ Options

Littelfuse Discrete MOSFETs X-Class Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Ultra-Junction X-Class Power MOSFETs with fast body diodes are rugged devices that display the lowest on-state resistances in the industry, enabling very high power density in high-voltage power conversion applications. Developed using the charge compensation principle and proprietary process technology, these devices exhibit low gate charges and superior dv/dt performance. In addition, thanks to the fast soft-recovery body diode, these Ultra-Junction MOSFETs help reduce switching losses and electromagnetic interference (EMI).

Features:

  • Ultra low on-resistance RDS(ON) and gate charge Qg
  • Fast body diode
  • dv/dt ruggedness
  • Avalanche rated
  • Low package inductance
  • International standard packages

Advantages:

  • Higher efficiency
  • High power density
  • Easy to mount
  • Space savings

Applications:

  • Industrial switched-mode and resonant-mode power supplies
  • Electric vehicle battery chargers
  • AC and DC motor drives
  • DC-DC converters
  • Renewable-energy inverters
  • Power Factor Correction (PFC) circuits
  • Robotics and servo control

Access specifications, certifications, check availability and order parts below

Catalog #VDSS (V)RDS(ON),max @ 25 ℃ (Ohm)ID, cont @ 25 ℃ (A)Gate Charge (nC)RthJC (K/W)ConfigurationPackage TypeStatusCISS (pF)trr,typ (ns)PD (W)Check StockPart DatasheetSPICE ModelPartner ECAD ModelsStockSamplesCompare
  
IXFA14N85XHV8500.5514300.27SingleTO-263HVActive1043116460YesPart IXFA14N85XHVCheckOrder
IXFA18N60X6000.2318350.39SingleTO-263Obsolete1440127320NoPart 
IXFA20N85XHV8500.3320630.23SingleTO-263HVActive1660190540YesPart IXFA20N85XHVCheckOrder
IXFA24N60X6000.17524470.31SingleTO-263Obsolete1910140400NoPart 
IXFA30N60X6000.15530560.25SingleTO-263Obsolete2270145500NoPart 
IXFA4N85X8502.53.570.83SingleTO-263Active247170150YesPart IXFA4N85XCheckOrder
IXFA8N85XHV8500.858170.63SingleTO-263HVActive654125200YesPart IXFA8N85XHVCheckOrder
IXFB70N100X10000.089703500.07SingleTO-264 PLUSActive91601785YesPart IXFB70N100XCheck
IXFB90N85X8500.041903400.07SingleTO-264 PLUSActive133002501785YesPart IXFB90N85XCheckOrder
IXFH14N85X8500.5514300.27SingleTO-247Active1043116460YesPart IXFH14N85XCheckOrder
IXFH18N60X6000.2318350.39SingleTO-247Obsolete1440127320NoPart 
IXFH20N85X8500.3320630.23SingleTO-247Active1660190540YesPart IXFH20N85XCheckOrder
IXFH24N60X6000.17524470.31SingleTO-247Obsolete1910140400NoPart 
IXFH26N100X10000.32261130.145SingleTO-247Active3290860YesPart IXFH26N100XCheckOrder
IXFH30N60X6000.15530560.25SingleTO-247Obsolete2270145500NoPart 
IXFH30N85X8500.2330680.18SingleTO-247Active2460160695YesPart IXFH30N85XCheckOrder
IXFH32N100X10000.22321300.14SingleTO-247Active4075890YesPart IXFH32N100XCheckOrder
IXFH40N85X8500.14540980.145SingleTO-247Active3700200860YesPart IXFH40N85XCheckOrder
IXFH50N60X6000.073501160.19SingleTO-247Not for New Designs4660195660YesPart Check
IXFH50N85X8500.105501520.14SingleTO-247Active4480218890YesPartSPICEIXFH50N85XCheckOrder
IXFH60N60X6000.055601430.14SingleTO-247Not for New Designs5800200890YesPart Check
IXFJ20N85X8500.369.5631.13SingleTO-247ISOActive1660190110YesPart IXFJ20N85XCheckOrder
IXFK32N100X10000.22321300.14SingleTO-264KActive4075890YesPart IXFK32N100XCheckOrder
IXFK50N85X8500.105501520.14SingleTO-264KActive4480218890YesPart IXFK50N85XCheckOrder
IXFK52N100X10000.125522450.1SingleTO-264KActive67251250YesPart IXFK52N100XCheckOrder
IXFK66N85X8500.065662300.1SingleTO-264KActive89002501250YesPart IXFK66N85XCheckOrder
IXFK90N60X6000.038902100.113SingleTO-264KObsolete85002101100NoPart 
IXFN110N85X8500.0331104250.107SingleSOT-227Active170002051170YesPart IXFN110N85XCheckOrder
IXFN52N100X10000.125442450.15SingleSOT-227Active6725830YesPart IXFN52N100XCheck
IXFN66N85X8500.065652300.15SingleSOT-227Active8900250830YesPart IXFN66N85XCheckOrder
IXFN70N100X10000.089653500.104SingleSOT-227Active91501200YesPart IXFN70N100XCheckOrder
IXFN90N85X8500.041903400.104SingleSOT-227Active133002501200YesPart IXFN90N85XCheckOrder
IXFP14N85X8500.5514300.27SingleTO-220Active1043116460YesPart IXFP14N85XCheckOrder
IXFP14N85XM8500.5514303.3SingleTO-220FPActive104311638YesPart IXFP14N85XMCheckOrder
IXFP18N60X6000.2318350.39SingleTO-220Obsolete1440127320NoPart 
IXFP20N85X8500.3320630.23SingleTO-220Active1660190540YesPart IXFP20N85XCheckOrder
IXFP24N60X6000.17524470.31SingleTO-220Obsolete1910140400NoPart 
IXFP30N60X6000.15530560.25SingleTO-220Obsolete2270145500NoPart 
IXFP4N85X8502.53.570.83SingleTO-220Active247170150YesPart IXFP4N85XCheckOrder
IXFP4N85XM8502.53.573.57SingleTO-220FPActive24717035YesPart IXFP4N85XMCheckOrder
IXFP8N85X8500.858170.63SingleTO-220Active654125200YesPart IXFP8N85XCheckOrder
IXFP8N85XM8500.858173.78SingleTO-220FPActive65412533YesPart IXFP8N85XMCheck
IXFQ24N60X6000.17524470.31SingleTO-3PNot for New Designs1910140400YesPart Check
IXFQ30N60X6000.15530560.25SingleTO-3PObsolete2270145500NoPart 
IXFQ50N60X6000.073501160.19SingleTO-3PObsolete4660195660NoPart 
IXFQ60N60X6000.055601430.14SingleTO-3PNot for New Designs5800200890YesPart Check
IXFQ8N85X8500.858170.63SingleTO-3PActive654125200YesPart IXFQ8N85XCheck
IXFT26N100XHV10000.32261130.145SingleTO-268SActive3290860YesPart IXFT26N100XHVCheckOrder
IXFT30N85XHV8500.2330680.18SingleTO-268HVActive2460160695YesPart IXFT30N85XHVCheckOrder
IXFT32N100XHV10000.22321300.14SingleTO-268HVActive4075890YesPart IXFT32N100XHVCheckOrder
IXFT40N85XHV8500.14540980.145SingleTO-268HVActive3700200860YesPart IXFT40N85XHVCheckOrder
IXFT50N60X6000.073501160.19SingleTO-268SObsolete4660195660NoPart 
IXFT50N85XHV8500.105501520.14SingleTO-268HVActive4480218890YesPart IXFT50N85XHVCheckOrder
IXFX52N100X10000.125522450.1SingleTO-247 PLUSActive67251250YesPart IXFX52N100XCheck
IXFX66N85X8500.065662300.1SingleTO-247 PLUSActive89002501250YesPart IXFX66N85XCheckOrder
IXFX90N60X6000.038902100.113SingleTO-247 PLUSObsolete85002101100NoPart 
IXFY4N85X8502.53.570.83SingleTO-252Active247170150YesPart IXFY4N85XCheckOrder
IXTA20N65X6500.2120350.39SingleTO-263Not for New Designs1390350320YesPart Check
IXTH20N65X6500.2120350.39SingleTO-247Obsolete1390350320NoPart 
IXTH32N65X6500.13532540.25SingleTO-247Not for New Designs2205400500YesPart Check
IXTH52N65X6500.068521130.19SingleTO-247Not for New Designs4350435660YesPart Check
IXTH64N65X6500.051641430.14SingleTO-247Not for New Designs5500450890YesPart Check
IXTP20N65X6500.2120350.39SingleTO-220Obsolete1390350320NoPart 
IXTP20N65XM6500.2120352SingleTO-220FPObsolete139035063NoPart 
IXTP32N65X6500.13532540.25SingleTO-220Obsolete2205400500NoPart 
IXTP32N65XM6500.13532541.6SingleTO-220FPObsolete220540078NoPart 
IXTQ32N65X6500.13532540.25SingleTO-3PObsolete2205400500NoPart 
To request product environmental information, please complete the Product Environmental Information Request Form.