N-Channel Trench Gate MOSFETs


  • Gen2

  • 40V - 175V Trench Gate Power MOSFETs with HiPerFET™ Options

  • VDSS (V): 40, 55, 65, 75, 100, 120, 150, 170, 175

  • RDS(ON),max @ 25 ℃ (Ohm): 0.001, 0.0013, 0.0015, 0.0016, 0.0018, 0.0019, 0.002, 0.0022, 0.0023, 0.0024 more

  • ID, cont @ 25 ℃ (A): 70, 76, 80, 90, 100, 110, 120, 130, 140, 150 more

  • Gen4

  • 36V - 40V Trench Gate Power MOSFETs with HiPerFET™ Options

  • VDSS (V): 36, 40

  • RDS(ON),max @ 25 ℃ (Ohm): 0.00085, 0.001, 0.00125, 0.0017, 0.0019, 0.0022, 0.0024, 0.0029

  • ID, cont @ 25 ℃ (A): 230, 270, 340, 380, 440, 660