N-Channel Depletion-Mode MOSFETs Series -

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Depletion Mode MOSFET Devices

Our N-channel depletion mode field effect transistors (FET) utilize a proprietary third generation vertical DMOS process which realizes world-class, high voltage MOSFET performance in an economical silicon gate process. The vertical DMOS process yields a robust device for high power applications with high input impedance. These highly reliable FET devices have been used extensively in our solid-state relays for industrial and telecommunications applications.


Features & Benefits:

  • Normally closed with no power applied
  • Low VGS(off) voltage
  • High input impedance

Access specifications, certifications, check availability and order parts below

Catalog #BVDSX (V)RDS(on) (Ω)VGS(off)_min (V)VGS(off)_max (V)IDSS_min (mA)Package TypePart DatasheetStockSamplesCompare
 
CPC3701601-1.4-3.1600SOT-89PartCheckOrder
CPC37032504-1.6-3.9360SOT-89PartCheckOrder
CPC370835014-2-3.6130SOT-89, SOT-223PartCheckOrder
CPC371025010-1.6-3.9220SOT-89PartCheckOrder
CPC371435014-1.6-3.9240SOT-89PartCheckOrder
CPC372035022-1.6-3.9130SOT-89PartCheckOrder
CPC373035035-1.6-3.9140SOT-89PartCheckOrder
CPC39022502.5-1.4-3.1400SOT-223PartCheckOrder
CPC39094006-1.4-3.1300SOT-89, SOT-223PartCheckOrder
CPC396060044-1.4-3.1100SOT-223PartCheckOrder
CPC398080045-1.4-3.1100SOT-223PartCheckOrder
CPC3982800380-1.4-3.120SOT-23PartCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.