EXtreme-Light Punch Through (XPT™) IGBTs


  • High Voltage

  • 1700V - 4500V XPT™ (eXtreme-light Punch Through) IGBTs

  • VCES (V): 1700, 2500, 4500

  • Package Type: I4-PAK, SOT-227U, TO-247, TO-247 PLUS, TO-247 PLUS-HV, TO-247HV, TO-247HVU, TO-247U, TO-263HV, TO-264I more

  • Samples: No, Yes

  • Planar

  • 600V - 1200V XPT™ (eXtreme-light Punch Through) IGBTs

  • VCES (V): 600, 650, 900, 1200

  • IC @ 25 ℃ (A): 9, 15, 18, 20, 28, 30, 32, 33, 36, 38 more

  • VCE(sat) (V): 1.6, 1.7, 1.8, 1.85, 1.9, 1.95, 2, 2.1, 2.2, 2.3 more

  • Trench

  • 650V - 1200V XPT™ (eXtreme-light Punch Through) IGBTs

  • VCES (V): 650, 750, 1000, 1200

  • IC @ 25 ℃ (A): 38, 62, 68, 70, 72, 75, 76, 80, 85, 94 more

  • VCE(sat) (V): 1.35, 1.7, 1.8, 1.9, 1.95, 2, 2.1, 2.2, 2.3, 2.35 more