High-Frequency Series - 300V - 1400V [>40 kHz] PT (Punch Through) IGBTs

Littelfuse Discrete IGBTs High-Frequency Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

GenX3™ IGBTs are PT (Punch Through) manufactured using our robust HDMOS IGBT process. 

300V  GenX3™ IGBTs offer switching capabilities up to 150 kHz, with currents ranging from 42A to 120A. The combination of high switching speeds and low conduction losses offers power designers a new high value option for switching applications. These UIS rated devices are rugged and robust making them comparable to most rugged power MOSFETs.

600V  GenX3™ are optimized for high current applications requiring soft-switching frequencies upwards of 200 kHz and hard-switching frequencies of 40 kHz. These devices utilize our proven Punch-Through (PT) technology providing higher surge current capabilities, lower saturation voltage, and lower energy losses offering designers a new viable option for switching applications at the 600V range.

1200V GenX3™ utilize our advanced Punch-Through (PT) technology to provide lower saturation voltages, lower switching losses, and higher surge current capabilities. This growing product line aimed at the high voltage power conversion market.

To accommodate optimum part selection, designers have a choice in selecting between three sub-classes denoted A3, B3, and C3. These classifications offer greater system design flexibility and the opportunity for designers to reach the best compromise between critical requirements such as switching frequency, efficiency, and cost. 

Features:

  • High current handling capability
  • International standard packages
  • Optimized for low conduction & switching losses
  • Ultra fast anti-parallel diode (optional)
  • Avalanche rated
  • Square RBSOA
  • Low cost alternative to MOSFETs in the 300V range
  • Drive simplicity with MOS Gate turn-on
  • High frequency IGBT

Applications: 

  • Power inverters
  • UPS
  • Motor drives
  • SMPS
  • PFC circuits
  • Battery chargers
  • Welding machines
  • Lamp ballast
  • In-rush current protection circuits
  • DC choppers
  • Induction heating
  • Solar system inverters
  • Power Factor Correction Circuit
  • Uninterrupted power supply
  • Switch Mode power supply
  • Motor controls (ACAC/DC Motors)
  • Capacitive discharge switch

Access specifications, certifications, check availability and order parts below

Catalog #VCES (V)IC @ 25 ℃ (A)VCE(sat) (V)tfi (ns)ConfigurationPackage TypeStatusRthJC [IGBT] (K/W)Eoff @ 125 ℃ (mJ)IC @ 100 ℃ (A)IC @ 110 ℃ (A)RthJC [Diode] (K/W)IF @ 110 ℃ (A)Part DatasheetSPICE ModelPartner ECAD ModelsCompare
  
IXGA24N120C31200484.2110SingleTO-263Active0.51.18Part IXGA24N120C3
IXGA30N60C360060347SingleTO-263Obsolete0.560.3330Part 
IXGA30N60C3D460060347Copack (FRED)TO-263UObsolete0.560.33302.5Part 
IXGA48N60C3600752.538SingleTO-263Obsolete0.420.5748Part 
IXGH100N30C33005001.8594SingleTO-247Obsolete0.270.52100  
IXGH16N60C2D1
Replaced By: IXYH20N120C3D1
60040333Copack (FRED)TO-247Phase Out/Obsolete0.830.27162.511Part 
IXGH20N140C3H1140042532Copack (FRED)TO-247UPhase Out/Obsolete0.51.640.9Part 
IXGH24N120C31200484.2110SingleTO-247Active0.51.18Part IXGH24N120C3
IXGH24N120C3H11200484.2110Copack (FRED)TO-247Active0.51.180.9Part IXGH24N120C3H1
IXGH30N120C3H11200484.242Copack (FRED)TO-247UActive0.51.30.9Part IXGH30N120C3H1
IXGH30N60C2
Replaced By: IXYH30N120C3
600702.732SingleTO-247Phase Out/Obsolete0.650.430Part 
IXGH30N60C360060347SingleTO-247Obsolete0.560.3330Part 
IXGH30N60C3C160060347Copack (SiC)TO-247UObsolete0.560.33301.113Part 
IXGH30N60C3D160060347Copack (FRED)TO-247UActive0.560.33300.930Part IXGH30N60C3D1
IXGH32N60C
Replaced By: IXYH40N120C3
600602.155SingleTO-247Phase Out/Obsolete0.620.8532Part 
IXGH40N120C31200754.457SingleTO-247Active0.331.6Part IXGH40N120C3
IXGH40N120C3D11200754.457Copack (FRED)TO-247UActive0.331.6400.925Part IXGH40N120C3D1
IXGH48N60C3600752.538SingleTO-247Obsolete0.420.5748Part 
IXGH48N60C3C1600752.538Copack (SiC)TO-247UObsolete0.420.57480.920Part 
IXGH48N60C3D1600752.538Copack (FRED)TO-247UActive0.420.57480.930Part IXGH48N60C3D1
IXGH50N120C31200754.264SingleTO-247Active0.272.1Part IXGH50N120C3
IXGH60N30C33004201.868SingleTO-247Active0.420.360  
IXGH60N60C2
Replaced By: IXYH60N90C3
600752.535SingleTO-247Phase Out/Obsolete0.261.260 SPICE
IXGH60N60C3600752.550SingleTO-247Obsolete0.330.860Part 
IXGH60N60C3D1600752.550Copack (FRED)TO-247UActive0.330.8600.926Part IXGH60N60C3D1
IXGH72N60C3600752.555SingleTO-247Obsolete0.230.9372Part 
IXGK50N120C3H11200954.264Copack (Sonic-FRD)TO-264UActive0.272.1500.358Part IXGK50N120C3H1
IXGK60N60C2D1600752.535Copack (FRED)TO-264Phase Out/Obsolete0.261.2600.6548  
IXGN50N120C3H11200954.264Copack (FRED)SOT-227UActive0.272.1500.358Part IXGN50N120C3H1
IXGN72N60C3H1600782.555Copack (FRED)SOT-227Active0.350.93520.42Part IXGN72N60C3H1
IXGN82N120C3H112001303.9100Copack (FRED)SOT-227UNot for New Designs0.214580.4242Part 
IXGP16N60C2D160040333Copack (FRED)TO-220Phase Out/Obsolete0.830.27162.511Part 
IXGP24N120C31200484.2110SingleTO-220Active0.51.18Part IXGP24N120C3
IXGP30N60C2
Replaced By: IXYP30N120C3
600702.732SingleTO-220Phase Out/Obsolete0.650.430  
IXGP30N60C360060347SingleTO-220Obsolete0.560.3330Part 
IXGP30N60C3C160060347Copack (SiC)TO-220UObsolete0.560.33301.113Part 
IXGP30N60C3D460060347Copack (FRED)TO-220UObsolete0.560.33302.5Part 
IXGP48N60C3600752.538SingleTO-220Obsolete0.420.5748Part 
IXGR24N120C3D11200484.2110Copack (FRED)TO-247IUActive11.18Part IXGR24N120C3D1
IXGR48N60C3D1600562.738Copack (FRED)TO-247IUActive10.57261.527Part IXGR48N60C3D1
IXGR55N120A3H11200702.35282Copack (FRED)TO-247IUActive0.6229300.4244Part IXGR55N120A3H1
IXGR60N60C3C1600752.550Copack (SiC)TO-247IUObsolete0.730.8301.7513Part 
IXGR72N60C3600802.755SingleTO-247IObsolete0.6235Part 
IXGR72N60C3D1600752.755Copack (FRED)TO-247IUObsolete0.620.93350.8536Part 
IXGT20N140C3H1140042532Copack (FRED)TO-268SUObsolete0.51.640.9Part 
IXGT60N60C3D1600752.550Copack (FRED)TO-268SUPhase Out/Obsolete0.330.8600.926Part 
IXGX50N120C3H11200954.264Copack (Sonic-FRD)TO-247 PLUSActive0.272.1500.358Part IXGX50N120C3H1
IXGX50N60C2D1600752.748Copack (FRED)PLUS247™Phase Out/Obsolete0.310.74500.6548Part 
IXGX72N60C3H1600752.555Copack (FRED)TO-247 PLUSObsolete0.230.93720.3Part 
IXGA30N60C3C1
Obsolete: 2019 -01-11
60060347Copack (SiC)TO-263Obsolete0.560.33301.113Part 
IXGH120N30C3
Obsolete: 2019 -01-11
300752.186SingleTO-247Obsolete0.230.73120Part 
IXGH42N30C3
Obsolete: 2019 -01-11
3002501.865SingleTO-247Obsolete0.560.242Part 
IXGH85N30C3
Obsolete: 2019 -01-11
3004201.970SingleTO-247Obsolete0.3750.3985Part 
IXGI48N60C3
Obsolete: 2019 -01-11
600752.5SingleTO-263Obsolete0.420.5748Part 
IXGR60N60C3D1
Obsolete: 2024 -05-14
600752.550Copack (FRED)TO-247IUObsolete0.730.8301.517Part 
IXGT30N60C3D1
Obsolete: 2019 -01-11
60060347Copack (FRED)TO-268Obsolete0.560.33300.930Part 
To request product environmental information, please complete the Product Environmental Information Request Form.