-
-
Extra Fast Recovery Diodes (EFRD)
-
TJ Max (°C): 115, 125, 140, 150
-
Package Type: W1, W2, W3, W4, W43, W5, W6
-
VRRM [Diode] (V): 800, 1200, 1400, 1800, 2000, 2500, 3000, 4500, 5000, 5200 more
|
-
-
Fast Recovery Diodes (FRD)
-
TJ Max (°C): 125, 150
-
Package Type: W121, W2, W3, W37, W4, W42, W43, W5, W54, W6 more
-
VRRM [Diode] (V): 200, 600, 1800, 2000, 2200, 2400, 2500, 2600, 2800, 3000 more
|
-
-
High Power Sonic FRD
-
TJ Max (°C): 140
-
Package Type: W111, W122, W125, W28, W47, W5, W54, W59, W68
-
VRRM [Diode] (V): 3300, 3600, 4200, 4500, 4800, 6500
|
-
-
Soft Recovery Fast Diode (SRFD)
-
TJ Max (°C): 125, 150
-
Package Type: W1, W113, W2, W3, W37, W4, W42, W43, W5, W6 more
-
VRRM [Diode] (V): 800, 1000, 1200, 1400, 1600, 1800, 2000, 2100, 2200, 2400 more
|
-
-
Soft Recovery Fast Diode (SRFD)
-
TJ Max (°C): 125
-
Package Type: W20, W21, W22, W23, W24
-
VRRM [Diode] (V): 1200, 1400, 1800, 2000, 2500
|