Rectifier Diode Module Series-Package S Series - Rectifier Diode Module Series-Package S

Power Semiconductor Rectifier Module Circuit Package S Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Features and Benefits:

  • Low reverse recovery loss
  • Low forward voltage
  • High surge current capability
  • Low inductance package
  • 2-diode phase leg or common cathode topology in compact package
Applications:
  • Field Supply for DC Motors
  • Non-controllable Rectifier for AC/DC Converters
  • Line Rectifier for Transistorized AC Motor Controllers

Access specifications, certifications, check availability and order parts below

Catalog #Number of Diode in ModulePackage TypeRthJC (K/W)TopologyVRRM (V)IF(AV) @TC=95°C(A)IF(AV) @TC=90°C(A)IF(AV) @TC=85°C(A)IFSM10msec@Tj=45°C(A)IRM@Tc=25℃(µA)IRM@Tj=125℃(mA)VFM@Tj=125°C(V)@IFM(A)StockCompare
MD16130S-BM2MM2S0.2circuit B1600No1303500500101.5400
MD16130S-DKM2MM2S0.2circuit DK1600No1303500500101.5400
MD16160S-BM2MM2S0.18circuit B1600No1605000500101.5500
MD16160S-DKM2MM2S0.18circuit DK1600No1605000500101.5500
MD16180S-BM2MM2S0.18circuit B1600No1806000500101.5600
MD16180S-DKM2MM2S0.18circuit DK1600No1806000500101.5600
MD16200S-BM2MM2S0.16circuit B1600No2007000500101.5600
MD16200S-DKM2MM2S0.16circuit DK1600No2007000500101.5600Check
MD18130S-BM2MM2S0.2circuit B1800No1303500500101.5400
MD18130S-DKM2MM2S0.2circuit DK1800No1303500500101.5400
MD18160S-BM2MM2S0.18circuit B1800No1605000500101.5500
MD18160S-DKM2MM2S0.18circuit DK1800No1605000500101.5500
MD18180S-BM2MM2S0.18circuit B1800No1806000500101.5600
MD18180S-DKM2MM2S0.18circuit DK1800No1806000500101.5600
MD18200S-BM2MM2S0.16circuit B1800No2007000500101.5600
MD18200S-DKM2MM2S0.16circuit DK1800No2007000500101.5600Check
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
MD16130S-BM2MM RECTIFIER MODULE 34MM 1600V 130A DUAL B RoHS No 05/13/2015 PbFree No 06/16/2015 No
06/16/2015
MD16130S-DKM2MM RECTIFIER MODULE 34MM 1600V 130A DUAL DK RoHS No 05/13/2015 PbFree No 06/16/2015 No
06/16/2015
MD16160S-BM2MM RECTIFIER MODULE 34MM 1600V 160A DUAL B RoHS No 05/13/2015 PbFree No 06/16/2015 No
06/16/2015
MD16160S-DKM2MM RECTIFIER MODULE 34MM 1600V 160A DUAL DK RoHS No 05/13/2015 PbFree No 06/16/2015 No
06/16/2015
MD16180S-BM2MM RECTIFIER MODULE 34MM 1600V 180A DUAL B RoHS No 05/13/2015 PbFree No 06/16/2015 No
06/16/2015
MD16180S-DKM2MM RECTIFIER MODULE 34MM 1600V 180A DUAL DK RoHS No 05/13/2015 PbFree No 06/16/2015 No
06/16/2015
MD16200S-BM2MM RECTIFIER MODULE 34MM 1600V 200A DUAL B RoHS No 05/13/2015 PbFree No 06/16/2015 No
06/16/2015
MD16200S-DKM2MM RECTIFIER MODULE 34MM 1600V 200A DUAL DK RoHS No 05/13/2015 PbFree No 06/16/2015 No
06/16/2015
MD18130S-BM2MM RECTIFIER MODULE 34MM 1800V 130A DUAL B RoHS No 05/13/2015 PbFree No 06/16/2015 No
06/16/2015
MD18130S-DKM2MM RECTIFIER MODULE 34MM 1800V 130A DUAL DK RoHS No 05/13/2015 PbFree No 06/16/2015 No
06/16/2015
MD18160S-BM2MM RECTIFIER MODULE 34MM 1800V 160A DUAL B RoHS No 05/13/2015 PbFree No 06/16/2015 No
06/16/2015
MD18160S-DKM2MM RECTIFIER MODULE 34MM 1800V 160A DUAL DK RoHS No 05/13/2015 PbFree No 06/16/2015 No
06/16/2015
MD18180S-BM2MM RECTIFIER MODULE 34MM 1800V 180A DUAL B RoHS No 06/16/2015 PbFree No 06/16/2015 No
06/16/2015
MD18180S-DKM2MM RECTIFIER MODULE 34MM 1800V 180A DUAL DK RoHS No 06/16/2015 PbFree No 06/16/2015 No
06/16/2015
MD18200S-BM2MM RECTIFIER MODULE 34MM 1800V 200A DUAL B RoHS No 05/13/2015 PbFree No 06/16/2015 No
06/16/2015
MD18200S-DKM2MM RECTIFIER MODULE 34MM 1800V 200A DUAL DK RoHS No 05/13/2015 PbFree No 06/16/2015 No
06/16/2015
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.