Three Phase Bridges Plus Brake Unit Series - Three Phase Bridges Plus Brake Unit

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Three Phase Bridge plus Brake Unit series comes with IGBT and freewheeling diode in various power classes.

Access specifications, certifications, check availability and order parts below

Catalog #VRRM (V)Vces (V)VF (V)Ic @ 80°C (A)IFAV (A) (Diode)TC (°C) IFSM (A)TVJM (°C)rF (mΩ)RthJC (K/W) (Diode)RthCH (K/W)Vce(sat) (V)IFAV (A) (FWD)IRM(A)Part DatasheetSamplesCompare
 
MDMA210UB1600PTED220012001.75842108510001505.20.50.11.95960Part
MDMA240UB1600ED160012001.921402408515001505.20.40.11.75947Part
MDMA280UB1600PTED160012001.751402808515001504.10.350.11.75960PartOrder
MDMA360UB1600PTED160012001.81753608519001503.40.250.11.790100PartOrder
MDMA450UB1600PTED160012001.811754508524001502.70.20.11.790100Part
MDNA210UB2200PTED220017001.751002108510001505.20.50.11.854100PartOrder
MDNA210UB2200TED220017001.751002108510001503.10.230.082.181100PartOrder
MDNA280UB2200PTED220017001.751002808515001504.10.350.11.854100PartOrder
MDNA360UB2200PTED220017001.81353608519001503.40.250.12.19060PartOrder
VUB116-16NOXT160012001.64841201057001507.60.650.11.83223Part
VUB120-16NOX160012001.551401809011001504.40.60.21.73250Part
VUB120-16NOXT160012001.551401809011001504.40.60.21.73250Part
VUB135-22NO1220017001.688015010511001506.40.50.11.95070Part
VUB145-16NOXT160012001.6814015010511001505.90.50.11.73250Part
VUB160-16NOX160012001.551751809011001504.40.60.21.73250Part
VUB160-16NOXT160012001.551751809011001504.40.60.21.73250Part
VUB72-12NOXT120012001.3840751106001507.71.10.31.852118Part
VUB72-16NOXT160012001.3840751106001507.71.10.31.852118Part
VUI72-16NOXT160012001.3840751106001507.71.10.31.85Part
VVZB120-16IOX160012001.9140180857001506.90.50.11.73250Part
VVZB135-16IOXT160012001.9284150857001507.30.650.11.83223Part
VVZB170-16IOXT160012001.91401808511001506.90.50.11.73250Part
To request product environmental information, please complete the Product Environmental Information Request Form.