Automotive High Temperature SMD Series - PolySwitch Automotive High Temperature Lead-Free Surface Mount Resettable PPTC

Littelfuse PTC Auto HighTemp SMD series image
Roll Over to Zoom
Disclaimer Notice

Information furnished is believed to be accurate and reliable. However, users should independently evaluate the suitability of and test each product selected for their own applications. Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Automotive High Temperature SMD is the first miniature-sized High Temperature PPTC series from Littelfuse with AEC-Q200 qualification for Automotive Applications and it provides surface mount overcurrent protection for applications where space is a prime concern and resettable protection is desired.

Features:

  • Products meet applicable automotive industry standards
  • Compatible with high-volume electronics assembly
  • Smaller footprint
  • High Operating Temperature ˗ -40℃~125℃
  • Resettable solution against overcurrent and short-circuit
  • AEC-Q200 qualified, RoHS compliant, and ISO/TS16949 certificated
  • Surface-mount Form Factor

 Benefits:

  • Expertise from the world’s leading resettable overcurrent protection manufacturer
  • Provides wider range of form factors to enhance design flexibility
  • Meets ever-increasing demand for compact and space-saving designs due to more electronics content in vehicle
  • Restores system operation after reset when fault condition is removed, thus provides safety and protection
  • Able to meet most stringent requirements for the extreme harsh automotive environment
  • Suitable for standard PCB assembly to enable automated mass production

Applications:

  • Automotive and Industrial Transportation
  • Infotainment/Telematics
  • Climate Control Systems
  • Body Electronics
  • Sensor Protection
  • ADAS (Advanced Driver Assistance)
  • Auto Lighting
  • Security and Communication Systems

Access specifications, certifications, check availability and order parts below

Catalog #IHold (A)ITRIP
(A)
Max Volts
(V)
IMAX
(A)
PDMAX
(W)
RMIN
(Ω)
R1max
(Ω)
RaMAX (Ω)Max
Time
to
Trip Time
(Sec)
Max Operating Temp (°C)Product
Specification
Partner ECAD ModelsStockSamplesCompare
MINIASMDCH050F-20.51.630201.20.21.350.20.1125 MINIASMDCH050F-2CheckOrder
NANOASMDCH016F-20.160.830200.90.7660.1125Product SpecificationNANOASMDCH016F-2CheckOrder
NANOASMDCH035F-20.350.95165010.21.61.60.2125Product SpecificationNANOASMDCH035F-2CheckOrder
NANOASMDCH035F/30-20.351.7530201.20.42.22.20.1125Product SpecificationNANOASMDCH035F/30-2CheckOrder
NANOASMDCH050F/24-20.52.524201.70.21.61.60.1125Product SpecificationNANOASMDCH050F/24-2CheckOrder
PICOASMDCH005F-20.050.1816400.63.5383.50.08125 PICOASMDCH005F-2CheckOrder
PICOASMDCH010F-20.10.616401111111.5125Product SpecificationPICOASMDCH010F-2CheckOrder
PICOASMDCH020F-20.20.716400.90.753.40.750.1125 PICOASMDCH020F-2CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
RF4983-000 MINIASMDCH050F-2 RoHS No 04/05/2021 PbFree No 04/05/2021 Yes
04/05/2021
RF4896-000 NANOASMDCH016F-2 RoHS No 07/02/2020 PbFree No 07/02/2020 Yes
07/02/2020
RF4646-000 NANOASMDCH035F-2 RoHS No 03/19/2020 PbFree No 03/19/2020 Yes
03/19/2020
RF4897-000 NANOASMDCH035F/30-2 RoHS No PbFree No Yes
RF4914-000 NANOASMDCH050F/24-2 RoHS No 09/13/2021 PbFree No 09/13/2021 Yes
09/13/2021
RF4927-000 PICOASMDCH005F-2 RoHS No 09/22/2020 PbFree No 09/22/2020 Yes
09/22/2020
RF4778-000 PICOASMDCH010F-2 RoHS No 04/26/2016 PbFree No 04/26/2016 Yes
04/26/2016
RF4929-000 PICOASMDCH020F-2 RoHS No PbFree No Yes
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.