ASMDC Series - PolySwitch Automotive 2920 Size Lead-Free Surface Mount Resettable PPTC

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The ASMDC PPTC offers a lower profile form factor for better space saving and provides higher VDC and IHOLD rating, most robust performance compared to the competitors in the market.

Features:

  • RoHS compliant
  • Products meet applicable automotive industry standards
  • Lower Profile ˗ Comparing to the existing 2920 Size ASMD Series
  • Resettable solution against overcurrent and short-circuit in automotive circuitry
  • AEC-Q200 qualified, ISO/TS16949 certified
  • Surface-mount Form Factor

Benefits:

  • High Performance expertise from the world’s leading resettable overcurrent protection manufacturer
  • Provides wider range of form factors to enhance design flexibility
  • Restores system operation after reset when fault condition is removed, thus provides safety and protection
  • Able to meet most stringent requirements for the extreme harsh automotive environment
  • Suitable for standard PCB assembly to enable automated mass production

Applications:

  • Automotive and Industrial Transportation
  • Actuators and medium motors
  • Trace protection
  • Harness/junction box protection
  • Powered outputs
  • Electronic control modules
  • Telematics/Infotainment

Product Video:

Access specifications, certifications, check availability and order parts below

Catalog #IHold (A)ITRIP
(A)
Max Volts
(V)
IMAX
(A)
PDMAX
(W)
RMIN
(Ω)
R1max
(Ω)
RaMAX (Ω)Max
Time
to
Trip Time
(Sec)
Max Operating Temp (°C)Product
Specification
Partner ECAD ModelsStockSamplesCompare
ASMDC030F-20.30.660101.50.33.43.4385Product SpecificationASMDC030F-2CheckOrder
ASMDC050F-20.5160101.50.151.21.2485Product SpecificationASMDC050F-2CheckOrder
ASMDC075F-20.751.533401.50.10.610.610.385Product SpecificationASMDC075F-2CheckOrder
ASMDC125F/33-21.252.533401.50.040.250.25285Product SpecificationASMDC125F/33-2CheckOrder
ASMDC185F/33-21.853.733401.70.050.150.152.585Product SpecificationASMDC185F/33-2CheckOrder
ASMDC300F/24-23624401.70.0150.0720.072585Product SpecificationASMDC300F/24-2CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
RF4571-000 ASMDC030F-2 RoHS No 04/11/2018 PbFree No 04/11/2018 Yes
04/11/2018
RF4572-000 ASMDC050F-2 RoHS No 04/26/2016 PbFree No 04/26/2016 Yes
04/26/2016
RF4573-000 ASMDC075F-2 RoHS No 02/28/2018 PbFree No 02/28/2018 Yes
02/28/2018
RF4574-000 ASMDC125F/33-2 RoHS No 04/26/2016 PbFree No 04/26/2016 Yes
04/26/2016
RF4575-000 ASMDC185F/33-2 RoHS No 03/15/2018 PbFree No 03/15/2018 Yes
03/15/2018
RF4576-000 ASMDC300F/24-2 RoHS No 10/17/2017 PbFree No 10/17/2017 Yes
10/17/2017
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.