AHEF Series - 32V PolySwitch Automotive High-Temperature Lead-Free Radial Leaded Resettable PPTC

PTC AHEF Image
Roll Over to Zoom
Disclaimer Notice

Information furnished is believed to be accurate and reliable. However, users should independently evaluate the suitability of and test each product selected for their own applications. Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Helping to reduce weight of wire harnesses, PPTC devices distributed in a circuit can allow the use of smaller wire sizes with the resulting harnesses. Forego looping back and forth around a fuse box and place your protection wherever you see fit. The solid state composition of PPTC devices helps provide reliability.

Features:

  • ROHS compliant
  • Products meet applicable automotive industry standards
  • Compatible with high-volume electronics assembly

Benefits:
High Performance

  • Expertise from the world’s leading resettable overcurrent protection manufacturer
  • Wide range of dedicated automotive surface-mount and radial-leaded resettable overcurrent devices
  • High performance transient voltage protection devices

Applications:
Automotive and Industrial Transportation

  • Actuators and medium motors
  • Trace protection
  • Harness/junction box protection
  • Powered outputs
  • Electronic control modules
  • Telematics/Infotainment

Access specifications, certifications, check availability and order parts below

Catalog #IHold (A)ITRIP
(A)
IMAX
(A)
RMIN
(Ω)
R1max
(Ω)
RaMAX (Ω)Max
Time
to
Trip Time
(Sec)
Max Operating Temp (°C)Pd Typical (watts)Product
Specification
Partner ECAD ModelsStockSamplesCompare
AHEF0500.511000.351.11.131250.9Product SpecificationAHEF050CheckOrder
AHEF0700.71.41000.230.80.83.21251.4Product SpecificationAHEF070CheckOrder
AHEF10011.91000.150.430.436.21251.4Product SpecificationAHEF100CheckOrder
AHEF100010201000.0060.0160.016151257Product SpecificationAHEF1000CheckOrder
AHEF300361000.0350.110.1151253.2Product SpecificationAHEF300CheckOrder
AHEF5005101000.0150.040.0491255.3Product SpecificationAHEF500CheckOrder
AHEF7507.5151000.00740.0230.023131256.5Product SpecificationAHEF750CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
RF3055-000 AHEF050 RoHS No 08/13/2018 PbFree No 08/13/2018 Yes
08/13/2018
RF3355-000 AHEF070 RoHS No 10/04/2018 PbFree No 10/04/2018 Yes
10/04/2018
RF3356-000 AHEF100 RoHS No 10/23/2017 PbFree No 10/23/2017 Yes
10/23/2017
RF3360-000 AHEF1000 RoHS No 09/14/2017 PbFree No 09/14/2017 Yes
09/14/2017
RF3357-000 AHEF300 RoHS No 09/14/2017 PbFree No 09/14/2017 Yes
09/14/2017
RF3358-000 AHEF500 RoHS No 05/18/2018 PbFree No 05/18/2018 Yes
05/18/2018
RF3359-000 AHEF750 RoHS No 11/23/2017 PbFree No 11/23/2017 Yes
11/23/2017
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.