Discontinued Resettable PTCs


  • LTD

  • LTD Series - Strap Type Polymer PTC 15V / 24V

  • IHold (A): 1, 1.8, 1.9, 2.6, 3, 3.1, 3.4, 700

  • ITRIP
    (A):
     1.5, 2.5, 3.8, 4.2, 5.2, 6, 6.3, 6.8

  • Max Volts
    (V):
     15, 24

  • SMD1206

  • SMD1206 Series - Surface Mount SMD Polymer PTC 6V - 30V

  • IHold (A): 0.125, 0.16, 0.2, 0.25, 0.35, 0.5, 0.75, 1, 1.5

  • ITRIP
    (A):
     0.29, 0.37, 0.4, 0.5, 0.75, 1, 1.5, 1.8, 3

  • Max Volts
    (V):
     6, 15, 16, 30

  • SMD1210

  • SMD1210 Series - Surface Mount SMD Polymer PTC 6V - 30V

  • IHold (A): 0.05, 0.1, 0.2, 0.35, 0.5, 0.75, 1.1, 1.5

  • ITRIP
    (A):
     0.15, 0.3, 0.4, 0.7, 1, 1.5, 2.2, 3

  • Max Volts
    (V):
     6, 13.2, 30

  • SMD1812

  • SMD1812 Series - Surface Mount SMD Polymer PTC 6V - 60V

  • IHold (A): 0.1, 0.14, 0.2, 0.5, 0.75, 1.1, 1.25, 1.5, 1.6, 2 more

  • ITRIP
    (A):
     0.3, 0.34, 0.4, 1, 1.5, 1.95, 2.2, 2.5, 2.8, 3 more

  • Max Volts
    (V):
     6, 8, 12, 13.2, 15, 16, 24, 30, 33, 60

  • SMD2920

  • SMD2920 Series - Surface Mount SMD Polymer PTC 6V - 60V

  • IHold (A): 0.3, 0.5, 0.75, 1.1, 1.25, 1.5, 1.85, 2, 2.5, 2.6 more

  • ITRIP
    (A):
     0.6, 1, 1.5, 2.2, 2.5, 3, 3.7, 4, 5, 5.2 more

  • Max Volts
    (V):
     6, 15, 24, 30, 33, 60