LSP Series - PolySwitch® Battery Strap Resettable PPTC

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse PolySwitch®, a pioneer of polymeric positive temperature coefficient (PPTC) resettable devices, offers several material platforms to help protect battery applications. The high trip temperature, broad range of hold current ratings, and high voltage ratings available, combined with automotive qualifications are a unique combination for LSP380 and LSP550.

Features:

  • Qualified to AEC-Q200 for automotive applications
  • Compact size (chip length and width) provides 30%~50% size reduction when comparing to the existing Strap PPTC LR4 devices in the market.
  • Hold current ratings 3.8 A and 5.5 A
  • Voltage ratings 16 Vdc
  • Compatible with high-volume electronics assembly
  • Low-resistance devices increase battery operating time
  • RoHS compliant, halogen-free, and lead-free

Applications:

  • Battery pack protection in E-call, mobile radio, portable medical devices, vacuum cleaner, etc.

Access specifications, certifications, check availability and order parts below

Catalog #IHold (A)ITRIP
(A)
Max Volts
(V)
IMAX
(A)
PDMAX
(W)
RMIN
(Ω)
Rmax
(Ω)
R1max
(Ω)
Max
Time
To
Trip
(A)
Max
Time
to
Trip Time
(Sec)
RTYP
(Ω)
Activation Temp (Deg C)Interrupt Current (A)Max Operating Temp (°C)StockSamplesCompare
LSP3803.8816501.50.0130.0280.0281950.0211255085CheckOrder
LSP550
To request product environmental information, please complete the Product Environmental Information Request Form.