Pass Thru Stud Block Series - 3/8" Pass Thru Stud Block

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Our 3/8" pass-thru stud has a high electrical rating and low resistance due to a large cross-sectional contact area. It also uses highly conductive materials to outperform the competition.

This pass-thru stud boasts high installation torque values to allow the use of large cable sizes for high current applications. Stud caps are included to protect from accidental shorts.

The pass-thru stud is available with red or black body and stud cap to help color-code circuits in the vehicle. A plastic body locknut ensures quick and easy firewall-mount installation without the need for additional hardware.

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Max)Voltage Rating MaxTemperature Maximum CelsiusTemperature Minimum FahrenheitTemperature Maximum CelsiusTemperature Minimum CelsiusRecommended TorqueContact MaterialInput TerminalsOutput TerminalsStockSamplesCompare
JBPT0001Z50032257-40125-4054.2 N.mCopperTin Plated CopperTin Plated CopperCheckOrder
JBPT0001Z-NC50032257-40125-4054.2 N.mCopperTin Plated CopperTin Plated CopperCheckOrder
JBPT0002Z
Obsolete: 2015 -01-21
32
To request product environmental information, please complete the Product Environmental Information Request Form.