Battery Jumper Terminals and Studs Series - Remote Battery Connections

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Use to make easily-accessible battery connections, inside or outside the vehicle. Can be used individually or in pairs. Easy to install. Solid brass posts. Includes brass hexnut and lockwasher. Jumper terminals have contact post 13/16" (20.6mm) diameter, 1 1/8" (28.8mm) long, which is grooved to accept standard jumper cables 6 -48V DC. Replacement red cap: 97846-A

Access specifications, certifications, check availability and order parts below

Catalog #Voltage Rating MaxContact MaterialHousingMounting MethodInput TerminalsRecommended TorqueDimensionsCurrent Rating (Max)StockSamplesCompare
4621036Feed ThroughBrass Stud 3/8-1613.5 Nm285CheckOrder
46210-0236Feed Through3/8 - 1613.5 Nm285CheckOrder
46210-02-BX363/8 - 1613.5 Nm285CheckOrder
46210-03Feed Through13.5 Nm285CheckOrder
46210-03-BX363/8 - 16285CheckOrder
46210-0536Feed Through285CheckOrder
46210-10Feed Through13.5 Nm285CheckOrder
46210-01Feed ThroughBrass Stud 3/8-1613.5 Nm285CheckOrder
46210-0436Feed Through13.5 Nm285CheckOrder
46210-0836Feed Through13.5 Nm285CheckOrder
46210-09Feed Through13.5 Nm285CheckOrder
46211-01Feed Through13.5 Nm285CheckOrder
46211-01-BX36Brass Stud 3/8-1613.5 Nm285CheckOrder
46211-02Feed Through13.5 Nm285CheckOrder
46211-0336Feed Through13.5 Nm285CheckOrder
46211-0436Feed Through13.5 Nm285CheckOrder
46211-0636Feed Through13.5 Nm285CheckOrder
46211-1136Feed Through13.5 Nm285CheckOrder
46211-1236Feed Through13.5 Nm285CheckOrder
46211-1336Feed Through13.5 Nm285CheckOrder
46211-1436Feed Through13.5 Nm285CheckOrder
46211-R36Feed Through13.5 Nm285CheckOrder
46211-R-BX3613.5 Nm285CheckOrder
97846-ACheckOrder
97846-BCheckOrder
JBPT5N01ZXBStud M8-1.25inBlack Thermoplastic PA66 (A0520FN03 25% GF UL94VO)Two opposite mounting holes for 0.18mm screws 22mm x 18mm apart.Zinc-Plated Steel1.25 L in. (50.8 mm)
97846-A-BX
Obsolete: 2021 -08-10
97846-B-BX
Obsolete: 2021 -08-10
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
46210-05 STUD JUMPER POS RoHS No PbFree No
46211-01 STUD FEED THRU RoHS No 09/12/2017 PbFree No 09/12/2017 Yes
09/12/2017
46211-02 STUD FEED THRU RoHS No PbFree No
46211-06 STUD FEED THRU RoHS No 08/02/2024 PbFree No
97846-A CAP POSITIVE RED RoHS No PbFree No
97846-A-BX CAP POSITIVE RED #7 RoHS No PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.