MIB Series - Aftermarket - Standard Footprint MINI® Circuit Breakers

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Designed to fit in a MINI® Blade fuse block or panel. SAE Type II used primarily as a wiring harness protector in 12-Volt DC automotive systems. Conforms to SAE J553C Standard.

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (Max)Compare
0MIB005.X5
0MIB010.X10
0MIB015.X15
0MIB020.X20
0MIB025.X25
0MIB030.X30
0MIB005.X
Obsolete: 2021 -05-28
5
0MIB010.X
Obsolete: 2021 -08-10
10
0MIB015.X
Obsolete: 2021 -09-03
15
0MIB020.X
Obsolete: 2022 -07-08
20
0MIB025.X
Obsolete: 2021 -12-06
25
0MIB030.X
Obsolete: 2021 -12-06
30
To request product environmental information, please complete the Product Environmental Information Request Form.