DRR-DTH Series - 39.7mm High Voltage Changeover Reed Switch

Series: DRR-DTH
Obsolete: 2017 -07-17 Replaced By: DRS-DTH series
Questions? Contact Littelfuse Support
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

A standard changeover switch with a 39.67mm long x 5.33mm diameter (1.562" x 0.210") glass envelope, capable high voltage and power switching up to 500Vdc at 30W. Minimum breakdown voltage of 1200Vdc. Available sensitivity range of 50-80 AT. Insulation resistance of 1 Gigaohm minimum and contact resistance of less than 125 milliohms. Ideally suited for security, limit sensing, industrial, white goods and automotive applications.

Features:

  • Changeover switch capable of switching 500Vdc or 0.5A at up to 30 Watts
  • Minimum breakdown voltage of 1200Vdc
  • Available sensitivity range of 50-80 AT

Benefits:

  • Hermetically sealed switch contacts are not affected by and have no effect on their external environment
  • Can be used as changeover or normally closed contact
  • Capable of switching global mains voltage
  • Zero operating power required for contact closure

Applications:

  • Security
  • Limit switching
  • Industrial safety
  • White goods

Access specifications, certifications, check availability and order parts below

Catalog #Switching Power (W)Switching Voltage (V DC)Switching Current (A DC)Breakdown Voltage (V DC)Max Contact Resistance (Ω)Magnetic Sensitivity (AT)Body Length (mm)Overall Length (mm)Switch TypeOperating TemperatureCompare
DRR-DTH-55-60
Replaced By: DRS-DTH-55-60
305000.512000.12555 to 6039.6785.73C:SPDT-CO-20° to 125°C
DRR-DTH-50-55
Obsolete: 2018 -01-07
Replaced By: DRS-DTH-50-55
305000.512000.12550 to 5539.6785.73C:SPDT-CO-20° to 125°C
DRR-DTH-50-60
Obsolete: 2018 -01-07
Replaced By: DRS-DTH-50-60
305000.512000.12550 to 6039.6785.73C:SPDT-CO-20° to 125°C
DRR-DTH-50-80
Obsolete: 2023 -01-19
Replaced By: DRS-DTH-50-80
305000.512000.12550 to 8039.6785.73C:SPDT-CO-20° to 125°C
DRR-DTH-55-65
Obsolete: 2017 -08-22
Replaced By: DRS-DTH-55-65
305000.512000.12555 to 6539.6785.73C:SPDT-CO-20° to 125°C
DRR-DTH-65-70
Obsolete: 2023 -02-27
Replaced By: DRS-DTH-65-70
305000.512000.12565 to 7039.6785.73C:SPDT-CO-20° to 125°C
DRR-DTH-65-80
Obsolete: 2023 -02-27
Replaced By: DRS-DTH-65-80
305000.512000.12565 to 8039.6785.73C:SPDT-CO-20° to 125°C
DRR-DTH-70-75
Obsolete: 2018 -01-07
Replaced By: DRS-DTH-70-75
305000.512000.12570 to 7539.6785.73C:SPDT-CO-20° to 125°C
DRR-DTH-70-80
Obsolete: 2023 -01-19
Replaced By: DRS-DTH-70-80
305000.512000.12570 to 8039.6785.73C:SPDT-CO-20° to 125°C
DRR-DTH-75-80
Obsolete: 2023 -01-19
Replaced By: DRS-DTH-75-80
305000.512000.12575 to 8039.6785.73C:SPDT-CO-20° to 125°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
DRR-DTH-55-60 DRR-DTH 1408 55-60 RDSW RoHS No 04/19/2016 PbFree No 04/19/2016 Yes
04/19/2016
DRR-DTH-65-70 DRR-DTH 1408 65-70 RoHS No 04/19/2016 PbFree No 04/19/2016 Yes
04/19/2016
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.