PLEDxN Series - Open LED protector in SOD-123FL package

LED Protector PLEDxN Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The open LED protector provides a switching electronic shunt path when a single LED in an LED string fails as an open circuit. This ensures the entire LED string will continue to function even if a single LED in the string does not. This provides higher reliable lighting functions in applications such as headlights, aircraft lights, airport runway lighting, roadside warning lights, etc. This component is compatible with one watt rated LEDs with a nominal 350 mA current at 3V. The SOD-123FL package is one of the lowest height profiles (1.1 mm) packages offered in the industry.

Features:

  •  Fast switching
  • Automatically resets after power cycle
  • Compatible with industrial standard package SOD-123FL
  • Compatible with industrial lighting environments
  • IEC-61000-4-2 ESD 30kV(Air), 30kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2 (IEC 801-2)
  • Low profile: maximum height of 1.1mm
  • RoHS compliant and halogen-free
  • MSL: Level 1 - unlimited

Applications:

Typical applications for PLEDxN Series of Open LED Protectors include street, subway, runway, and tunnel lighting, as well as headlights, roadside warning lights, and outdoor signage where high reliability and low maintenance are required.

Access specifications, certifications, check availability and order parts below

Catalog #MIN VBR@IT
(V)
MAX VBR@IT
(V)
Holding
Current
(mA)
IT
(mA)
VT
(V)
Partner ECAD ModelsStockSamples
PLED6N5.57.51211.2PLED6NCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
PLED6N LED Open PROTECTOR Uni 6V  RoHS RoHS No 02/06/2017 PbFree No 02/06/2017 No
02/06/2017
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.