PLED Ultra Low Holding Current Series - PLED Application in Ballast Output LED Driver for Ignition

LED Protector PLED Ultra Low Holding Current Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This PLED ultra-low holding current series exhibits a low holding current parameter that makes it compatible with LED lighting strings. The series provide a switching electronic characteristics for an fluorescent tube replacement by an LED string. It helps to make the Fluorescent ballast and LED string compatible with each other. This ensures the ballast will be able to activate the LED string; especially for those ballast that need a high voltage output detection during ignition.The PLED ultralow IH makes the LED driver widely used in the output of fluorescent tubes a compatible direct replacement for indoor and outdoor LED lighting strings.

Features and Benefits:

  • Fast switching
  • Automatically resets after power cycle
  • Available in low profile, Standard DO-214AA packages
  • IEC-61000-4-2 ESD 30kV (Air), 30kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2 (IEC801-2)
  • Compatible with industrial lighting environments
  • RoHS compliant and halogen-free

Access specifications, certifications, check availability and order parts below

Catalog #VDRM (V)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Holding
Current
(mA)
IT
(mA)
VT
(V)
Partner ECAD ModelsStockSamplesCompare
PLED110S87901202112PLED110SCheckOrder
PLED130S1161201492112PLED130SCheckOrder
PLED150S1321361672112PLED150SCheckOrder
PLED180S1651702032112PLED180SCheckOrder
PLED230S1841902402112PLED230SCheckOrder
PLED260S2132202742112PLED260SCheckOrder
PLED310S2672753302112PLED310SCheckOrder
PLED350S3103203802112PLED350SCheckOrder
PLED380S3403504302112PLED380SCheckOrder
PLED64S5658712112PLED64SCheckOrder
PLED70S6365812112PLED70SCheckOrder
PLED90S7375902112PLED90SCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
PLED230S LED PROTECTOR Bi 230V DO214 2L RoHS RoHS No 03/06/2018 PbFree No 03/06/2018 Yes
03/06/2018
PLED260S LED PROTECTOR Bi 250V DO214 2L RoHS RoHS No 03/06/2018 PbFree No 03/06/2018 Yes
03/06/2018
PLED310S LED PROTECTOR Bi 300V DO214 2L RoHS RoHS No 03/06/2018 PbFree No 03/06/2018 Yes
03/06/2018
PLED350S LED PROTECTOR Bi 350V DO214 2L RoHS RoHS No 03/06/2018 PbFree No 03/06/2018 Yes
03/06/2018
PLED380S LED PROTECTOR Bi 350V DO214 2L RoHS RoHS No 03/06/2018 PbFree No 03/06/2018 Yes
03/06/2018
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.