PLEDxUSWxA Series - High power PLED, White Body, Unidirectional, DO- 214AA (SMB)

Series: PLEDxUSWxA
Obsolete: 2020 -03-26 Replaced By:  PLED Series Availability: Phase Out/Obsolete

Contact the factory.

Questions? Contact Littelfuse Support
LED Protector PLEDxSW PL
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

PLEDxUSWxA series open LED protectors provide a switching electronic shunt path when an LED in an LED string fails as an open circuit. This ensures that the remaining string of LEDs will continue to function if a single LED does not. The devices is designed to enable higher reliability in indoor LED lighting applications such as advertisement lighting and other applications. Additionally, it is molded from white material to make them less visible in the LED fixture and the white molding also reflects more light to improve overall light engine efficiency. Compatible with one, two and three watt LEDs that have a nominal 3V forward characteristic, PLEDxUSWxA is available in SMB surface mount package. The DO-214AA (SMB) low profile package is ideal for dense board applications.

Features:

  • Ideal for protecting high brightness LED with high operating current at specified condition.
  • White compound for better optical appearances
  • Fast switching
  • Low profile, small foot print standard DO-214AA package
  • Compatible with industrial lighting environments
  • Reverse Battery/Power Protection
  • Compatible with PWM frequencies up to 30 kHz
  • RoHS compliant and halogen-free
  • Pb-free E3 means 2nd level interconnect is Pb-free and the terminal finish material is tin(Sn) (IPC/ JEDEC J-STD-609A.01)

Applications:

Indoor LED lighting applications such as advertisement lighting and other applications.

Access specifications, certifications, check availability and order parts below

Catalog #VDRM (V)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Holding
Current
(mA)
IT
(mA)
VT
(V)
Compare
PL865PLED18USW
Obsolete: 2020 -03-26
Replaced By: PL865PLED18USW
PLED6USW2A
Obsolete: 2020 -03-26
Replaced By: PLED6US2A
6616511.2
PLED6USW3A
Obsolete: 2020 -03-26
Replaced By: PLED6US3A
6616511.2
PLED9USW3A
Obsolete: 2020 -03-26
Replaced By: PLED9US3A
9918511.2
To request product environmental information, please complete the Product Environmental Information Request Form.