FET for LITELINK™ Series - FET for LITELINK™ phone line interface IC

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

FET for LITELINK™ phone line interface IC:

The CPC5602 and CPC5603 devices are N-channel depletion mode Field Effect Transistors (FET) that utilizes our proprietary third generation vertical DMOS process which realizes world class, high voltage MOSFET performance in an economical silicon gate process.

Both devices have a typical on-resistance of 8 Ohm, a drain-to-source voltage of 350V or 415V, and they are available in SOT-223 package.

The primary application for the CPC5602/CPC5603 devices is as a linear regulator/hook switch for the LITELINKTM family of Data Access Arrangements (DAA) Devices CPC5620A, CPC5621A, and CPC5622A


Features & Benefits:

  • Designed for use with LITELINK™ phone line interface IC
  • -2V to -3.6V gate-source threshold voltage range
  • High breakdown voltage

Access specifications, certifications, check availability and order parts below

Catalog #BVDSX (V)RDS(on) (Ω)VGS(off)_min (V)VGS(off)_max (V)IDSS_min (mA)Package TypePart DatasheetStockSamplesCompare
 
CPC560235014-2-3.6130SOT-223PartCheckOrder
CPC560341514-2-3.6130SOT-223PartCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.