Linear Optocouplers Series - Linear Optocouplers

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Linear Optocouplers features an infrared LED optically coupled with two photodiodes. One input-side feedback photodiode is used to generate a control signal that provides a servomechanism to the LED drive current, thus compensating for the LED's nonlinear time and temperature characteristics. The output-side photodiode provides an output signal that is linear with respect to the servo LED current. The devices feature wide bandwidth, 3750VRMS input to output isolation, and excellent servo linearity.

  • 0.01% Servo Linearity
  • THD -87dB Typical
  • Wide Bandwidth (>200kHz)
  • Couple Analog and Digital Signals
  • Low Input-to-Output Capacitance
  • Low Power Consumption

Features & Benefits:

  • Linear coupling of AC and DC signals through an isolation barrier
  • High Gain Stability
  • Provides galvanic input to output isolation

Access specifications, certifications, check availability and order parts below

Catalog #K1 Servo Gain (Min / Max)K2 Forward Gain (Min / Max)K3 Transfer Gain (Min / Max)Input Control Current (mA)Isolation Voltage (V)Package TypeObsolete DatePart DatasheetStockSamplesCompare
 
LOC1100.004 / 0.030.004 / 0.030.668 / 1.179237508-pin: DIP, SMT, FlatpackPartCheckOrder
LOC1110.008 / 0.030.006 / 0.030.733 / 1.072237508-pin: DIP, SMT, FlatpackPartCheckOrder
LOC1120.004 / 0.030.004 / 0.030.733 / 1.072237508-pin: DIP, SMT, FlatpackPartCheckOrder
LOC1170.008 / 0.030.006 / 0.030.887 / 1.072237508-pin: DIP, SMT, FlatpackPartCheckOrder
LOC210P
Obsolete: 2021 -09-15
0.004 / 0.030.004 / 0.030.733 / 1.0722375016-pin SOIC09/15/2021Part
LOC211P
Obsolete: 2021 -09-15
0.008 / 0.030.006 / 0.030.733 / 1.0722375016-pin SOIC09/15/2021Part
To request product environmental information, please complete the Product Environmental Information Request Form.