Quad Analog Switches Series - High-voltage isolated quad analog switch IC

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Our Quad High Voltage isolated Analog Switch Array builds upon our Line Card Access Switch (LCAS) design and fabrication expertise for telecom and non-telecom applications. These monolithic solid-state devices provide the switching functionality of four normally open (1-Form-A) relays in one small economic package.

Designed to provide flexible single-ended or differential access to high voltage networks, these devices are configured as two sets of matched, paired switches for improved differential performance. Additionally, sensitive differential applications will benefit from the matched pairs’ excellent pair-to-pair isolation. The self-biasing switches do not require external high-voltage supplies for proper operation.

Independent switch current-limiting and switch-pair thermal shutdown features provide enhanced protection for devices connected to high voltage networks up to ±320V or +600V respectively.


Features & Benefits:

  • TTL-logic level inputs activate the high voltage switches
  • Switch current limiting and thermal shutdown protect against fault conditions
  • Provides on-chip galvanic isolation

Access specifications, certifications, check availability and order parts below

Catalog #Supply Voltage (V)Switch Blocking Voltage (VP)Switch On-Resistance (Typ.) (Ω)Package TypeObsolete DatePart DatasheetStockSamplesCompare
 
CPC75143.3±32014.520-pin SOICPartCheckOrder
CPC7524
Obsolete: 2023 -12-18
3.3±6005028-pin SOIC12/18/2023Part
To request product environmental information, please complete the Product Environmental Information Request Form.