Dual Digital Isolators Series - High-speed dual digital isolation optocouplers

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The CPC5001 is a single-channel each direction non-inverting digital optical isolator with buffered-logic inputs and open-drain outputs. When the two sides are powered by different supply voltages, it also functions as a logic level translator for levels as low as 2.7V or as high as 5.5V. It functionally replaces two logic buffers and two single-channel opto-isolators. Internal bandgap references regulate the LED drive currents to 3mA to reduce peak power requirements.

The CPC5002 is a dual high speed optical logic isolator with open-drain outputs. Activating the input LED causes the open-drain output to turn on, pulling the voltage of the external pullup resistor towards ground. Utilizing CMOS technology enables the output stage’s high-gain circuitry to operate with a miserly power consumption of <5mW (typical) when operated with a 3.3V supply voltage and a low input LED drive current of 1.5mA.

Both devices provide 3750VRMS of galvanic input to output isolation. Buffered signals will always return to their proper value after a transient interruption at either side.


Features & Benefits:

  • Operation from 2.7V to 5.5V supply voltage range
  • High data rate
  • Provides on-chip galvanic isolation

Access specifications, certifications, check availability and order parts below

Catalog #Supply Voltage Range (V)Transmission Speed (Mbaud)Input Control Current (mA)Isolation Voltage (V)Package TypeObsolete DatePart DatasheetCompare
 
CPC5001
Obsolete: 2022 -10-10
2.7 to 5.5537508-pin: DIP, SMT10/10/2022Part
CPC5002
Obsolete: 2022 -10-10
2.7 to 5.5101.537508-pin: DIP, SMT10/10/2022Part
To request product environmental information, please complete the Product Environmental Information Request Form.