SH Series - 5kA Squared GDT, Surface Mount, ≤0.7pF Capacitance

Series: SH
Questions? Contact Littelfuse Support
GDT SH Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SH Series Gas Discharge Tube (GDT) is designed to  provide high levels of protection against fast-rising transients caused by lightning disturbances. It is offered in a squared surface mount package (5.0×5.0×4.2mm) with a 5kA surge capability and a 0.7pF off-state capacitance value.

 

Features:

  • 5kA surge capability in minimal footprint (5.0×5.0×4.2mm)
  • Ultra-low capacitance (< 0.7 pF) that does not vary as the signal voltage varies
  • Surface mount form factor with squared body and terminals

Applications:

  • G.Fast, xDSL, 10GbE, and 10/100/1000 BaseT Ethernet port protection
  • Satellite, CATV equipment and set top boxes
  • Coaxial cable
  • Ethernet, RS-485, RS-232, etc. interfaces
  • Broadband equipment 
  • General telecom equipment
  • Industrial automation
  • Power Inverter/Variable Frequency Drivers (VFDs) 

Video: (For Chinese subtitle version CLICK HERE)

Access specifications, certifications, check availability and order parts below

Catalog #VMIN Spark
(V)
VNom Spark
(V)
VMAX Spark
(V)
Max
Impulse
Breakdown
@ 100V/μs
(V)
Capacitance (Co) (pF)Surge Life
(Shots)
Impulse Discharge Current @8/20μs (kA)ElectrodesFailsafePartner ECAD ModelsStockSamplesCompare
SH1451161451747000.5552NoSH145CheckOrder
SH2301842302766000.5552NoSH230CheckOrder
SH2502002503006000.5552NoSH250CheckOrder
SH3002403003607000.5552NoSH300CheckOrder
SH3502803504207000.5552NoSH350CheckOrder
SH4003204004807500.5552NoSH400CheckOrder
SH4703764705648500.5552NoSH470CheckOrder
SH60048060072010000.5552NoSH600CheckOrder
SH756075907000.5552NoSH75CheckOrder
SH9072901087000.5552NoSH90CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SH145 GP STANDARD S.A. 145V 5.0*4.2mm SMT RoHS No 02/20/2019 PbFree No 02/20/2019 No
02/20/2019
SH230 GP STANDARD S.A. 230V 5.0*4.2mm SMT RoHS No 02/20/2019 PbFree No 02/20/2019 No
02/20/2019
SH250 GP STANDARD S.A. 250V 5.0*4.2mm SMT RoHS No 02/20/2019 PbFree No 02/20/2019 No
02/20/2019
SH300 GP STANDARD S.A. 300V 5.0*4.2mm SMT RoHS No 02/20/2019 PbFree No 02/20/2019 No
02/20/2019
SH350 GP STANDARD S.A. 350V 5.0*4.2mm SMT RoHS No 02/20/2019 PbFree No 02/20/2019 No
02/20/2019
SH400 GP STANDARD S.A. 400V 5.0*4.2mm SMT RoHS No 08/09/2018 PbFree No 08/09/2018 No
08/09/2018
SH470 GP STANDARD S.A. 470V 5.0*4.2mm SMT RoHS No 02/20/2019 PbFree No 02/20/2019 No
02/20/2019
SH600 GP STANDARD S.A. 600V 5.0*4.2mm SMT RoHS No 02/20/2019 PbFree No 02/20/2019 No
02/20/2019
SH75 GP STANDARD S.A. 75V 5.0*4.2mm SMT RoHS No 02/20/2019 PbFree No 02/20/2019 Yes
02/20/2019
SH90 GP STANDARD S.A. 90V 5.0*4.2mm SMT RoHS No 02/20/2019 PbFree No 02/20/2019 No
02/20/2019
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.