SG Series - Littelfuse SG Series GDT

Series: SG
Questions? Contact Littelfuse Support
GDT SG Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse SG series GDT offers high surge ratings in a miniature package. It's designed for surface mounting on PCB with small size 4.5x3.2x2.7mm. Low insertion loss is perfectly suited to broadband equipment applications.

The capacitance does not vary with voltage, and will not cause operational problems with ADSL2+, where capacitance variation across Tip and Ring is undesirable. These devices are extremely robust and are able to divert a 1000A pulse without destruction.

Features:
  • RoHS compliant and Lead-free
  • GHz working frequency
  • Excellent stability on multiple pulse duty cycle
  • Excellent response to fast rising transients
  • Ultra Low Insertion Loss
  • 1-2KA surge capability tested with 8/20uS pulse as defined by IEC 8100-4-5
  • Ultra small devices offered in a variety of mounting lead forms
  • Non-Radioactive
  • Low capacitance (<1 pF)
  • Voltage Ranges 75V to 420V
  • UL recognized
  • Conforms to ITU-T K12, IEC 1000-4-5
  • Square Outline

Applications:
  • Communication equipment
  • CATV equipment
  • Text equipment
  • Data lines
  • Power supplies
  • Telecom SLIC protection
  • Broadband equipment
  • ADSL equipment including ADSL2+
  • XDSL equipment
  • Satellite and CATV equipment
  • General telecom equipment

Access specifications, certifications, check availability and order parts below

Catalog #VMIN Spark
(V)
VNom Spark
(V)
VMAX Spark
(V)
Max
Impulse
Breakdown
@ 100V/μs
(V)
Max
Impulse
Breakdown
@ 1kV/μs
(V)
Insulation
Resistance (ω)
Capacitance (Co) (pF)Impulse Discharge Current @8/20μs (kA)ElectrodesFailsafeInsulation Resistance (MΩ)Operating TemperaturePartner ECAD ModelsStockSamplesCompare
SG1501051501955006001112No1-40° to 90°CSG150CheckOrder
SG2301722302886508001112No1-40° to 90°CSG230CheckOrder
SG3002253003757008501112No1-40° to 90°CSG300CheckOrder
SG300Q2103003905806501112No1-40° to 90°CSG300QCheckOrder
SG35026335043775090010.812No1-40° to 90°CSG350CheckOrder
SG350Q26335043760070010.812No1-40° to 90°CSG350QCheckOrder
SG40030040050080095010.812No1-40° to 90°CSG400CheckOrder
SG42031542052580010001112No1-40° to 90°CSG420CheckOrder
SG420Q3154205256507501112No1-40° to 90°CSG420QCheckOrder
SG450Q3704505506807501112No1-40° to 90°CSG450QCheckOrder
SG500Q400500600900105010.512No1-40° to 90°CSG500QCheckOrder
SG600Q450600750110012001112No1-40° to 90°CSG600QCheckOrder
SG755275985006501122No1-40° to 90°CSG75CheckOrder
SG9063901175006001122No1-40° to 90°CSG90CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SG150 SQUARE SG 150V RoHS No 07/10/2012 PbFree No 07/10/2012 Yes
07/10/2012
SG230 SQUARE SG 230V RoHS No 07/10/2012 PbFree No 07/10/2012 Yes
07/10/2012
SG300 SQUARE SG 300V RoHS No 07/10/2012 PbFree No 07/10/2012 Yes
07/10/2012
SG300Q SQUARE SG 300V QUICK RoHS No 07/10/2012 PbFree No 07/10/2012 Yes
07/10/2012
SG350 SQUARE SG 350V RoHS No 07/22/2011 PbFree No 07/22/2011 Yes
07/22/2011
SG350Q SQUARE SG 350V QUICK RoHS No 07/10/2012 PbFree No 07/10/2012 Yes
07/10/2012
SG400 SQUARE SG 400V RoHS No 07/10/2012 PbFree No 07/10/2012 Yes
07/10/2012
SG420 SQUARE SG 420V RoHS No 07/10/2012 PbFree No 07/10/2012 Yes
07/10/2012
SG420Q SQUARE SG 420V QUICK RoHS No 07/10/2012 PbFree No 07/10/2012 Yes
07/10/2012
SG450Q SQUARE SG 450V QUICK RoHS No 03/17/2016 PbFree No 03/17/2016 Yes
03/17/2016
SG500Q SQUARE SG 500V QUICK RoHS No 07/09/2015 PbFree No 07/09/2015 Yes
07/09/2015
SG600Q SQUARE SG 600V QUICK RoHS No 02/20/2019 PbFree No 02/20/2019 No
02/20/2019
SG75 SQUARE SG 75V RoHS No 07/10/2012 PbFree No 07/10/2012 Yes
07/10/2012
SG90 SQUARE SG 90V RoHS No 07/10/2012 PbFree No 07/10/2012 Yes
07/10/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.