VIS Series - GDT

GDT VIS Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The VIS series is a two-terminal, bi-directional, voltage triggered switch, specifically for ignition circuits used in high pressure HID lighting. The gas plasma trigger technology offers very fast switch speeds with improved di/dt values compared to similar function silicon based devices. Switching voltages are fixed depending on the part number selected.

Features:
  • RoHS compliant
  • Ceramic chamber for ultimate reliability.
  • Very high switch speed when switch voltage acheived. High di/dt allows for optimum performance of ignition transformers.
  • Tape and reel to EIA 481-1
Applications:
  • Switching stored electrical energy (such as capacitive discharge) at predetermined voltages.
  • In gas/fuel ignition systems and similar circuits

Access specifications, certifications, check availability and order parts below

Catalog #VMIN Spark
(V)
VNom Spark
(V)
VMAX Spark
(V)
ElectrodesFailsafeMSLPartner ECAD ModelsStockSamplesCompare
VIS2302002302552NoLevel 1VIS230CheckOrder
VIS4003504004602NoLevel 1VIS400CheckOrder
VIS6005286006272NoLevel 1VIS600CheckOrder
VIS8007048008962NoLevel 1VIS800CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
VIS230 TRIGGER DEVICE 230V 0.8MM LEAD WIRE RoHS No 02/13/2019 PbFree No 02/13/2019 No
02/13/2019
VIS400 TRIGGER DEVICE 400V 1.0MM LEAD WIRE RoHS No 02/13/2019 PbFree No 02/13/2019 No
02/13/2019
VIS600 TRIGGER DEVICE 600V 1.0MM LEAD WIRE RoHS No 02/13/2019 PbFree No 02/13/2019 No
02/13/2019
VIS800 TRIGGER DEVICE 800V 1.0MM LEAD WIRE RoHS No 02/13/2019 PbFree No 02/13/2019 No
02/13/2019
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.