XT_GDT Series - Gas Plasma Arresters (GDTs)

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The XT Series is a 2-terminal bi-directional, voltage triggered switch designed for Xenon HID 'hot re-strike' circuits such as those found in automobiles. Switching voltages for the devices are fixed depending on the part number selected.

The gas plasma trigger technology offers very fast switching speeds, resulting in significantly better di/dt values when compared to silicon based SIDAC devices. Due to the high switching voltage of the devices, step-up transformer sizes and specifications can be reduced, saving cost, size, and weight.

Features:
  • RoHS compliant
  • 2 terminal configuration
  • Very high switching speed once switching voltage has been reached, resulting in high di/dt to be generated enabling the best performance to be extracted from ignition transformers
  • High lifetime and stability
  • Switching performance is virtually unaffected by changes in ambient temperature
  • Tape and Reel to EIA 481-1

Applications:

  • This product is optimized for Xenon HID ‘Hot re-strike’ circuits which require a very high number of operations at high current levels. The switching time is typically 10nS for the best possible efficiency

Access specifications, certifications, check availability and order parts below

Catalog #VMIN Spark
(V)
VNom Spark
(V)
VMAX Spark
(V)
Capacitance (Co) (pF)ElectrodesFailsafeMSLRepetitive Peak Off-state CurrentCompare
XT350A
Obsolete: 2009 -04-03
29835040222NoMIL-STD-750D/10211
XT350SM
Obsolete: 2009 -04-03
29835040222NoMIL-STD-750D/10211
XT600A
Obsolete: 2009 -04-03
54060066022NoMIL-STD-750D/10211
XT600SM
Obsolete: 2009 -04-03
54060066022NoMIL-STD-750D/10211
XT800A
Obsolete: 2009 -04-03
75080085022NoMIL-STD-750D/10211
XT800SM
Obsolete: 2009 -04-03
75080085022NoMIL-STD-750D/10211
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
XT350A GP XT TRIGGER TUBE 350V AXIAL T&R RoHS No 01/01/2005 PbFree No 01/01/2005
XT350SM GP XT TRIGGER TUBE 350V SMD RoHS No 01/01/2005 PbFree No 01/01/2005
XT600A GP XT TRIGGER TUBE 600V AXIAL T&R RoHS No 01/01/2005 PbFree No 01/01/2005
XT600SM GP XT TRIGGER TUBE 600V SMD RoHS No 01/01/2005 PbFree No 01/01/2005
XT800A GP XT TRIGGER TUBE 800V AXIAL T&R RoHS No 01/01/2005 PbFree No 01/01/2005
XT800SM GP XT TRIGGER TUBE 800V SMD RoHS No 01/01/2005 PbFree No 01/01/2005
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.