Inline Fuses


  • LMF

  • Time Delay One Piece Inline Fuse and Knob Assembly

  • Amps (A): 0.3, 0.5, 0.6, 0.8, 1, 1.25, 1.6, 2, 2.5, 2.8 more

  • Interrupting Rating: 10 kA @ 300 Vac

  • Opening: Slo-Blo/Time Lag (T)/Time Delay

Used as inline protection for fluorescent fixtures, the Littelfuse Inline series fuses offer increased safety and reliability to lighting systems. By individually fusing fixtures, electrical problems are isolated from the rest of the circuit. The added benefits of this is the ability to quickly identify the problem fixture and reduce the repair time.