High Reliability and Military Fuses


  • 253

  • PICO® II Very Fast-Acting Military Spec. Subminiature Axial Leaded Fuse

  • VAC (V): 32, 125

  • VDC (V): 32, 125

  • Nominal Melting I2T (A2sec): 0.000113, 0.00174, 0.0116, 0.0296, 0.0598, 0.153, 0.256, 0.405, 0.587, 1.19 more

  • 265

  • PICO® High-Reliability Very Fast-Acting Subminiature Axial Leaded Fuse

  • VAC (V): 125

  • VDC (V): 125

  • Resistance
    (Ω):
     0.01, 0.014, 0.03515, 0.042, 0.055, 0.08, 0.125, 0.17, 0.28, 0.42 more

  • 266

  • PICO® High-Reliability Very Fast-Acting Subminiature Radial Leaded Fuse

  • VAC (V): 125

  • VDC (V): 125

  • Resistance
    (Ω):
     0.004, 0.00645, 0.01, 0.014, 0.03515, 0.042, 0.055, 0.08, 0.125, 0.17 more

  • 267

  • FM08 Very Fast-Acting Military Fuses (commercial equivalent - 265 Series)

  • VAC (V): 32, 125

  • VDC (V): 32, 125

  • Resistance
    (Ω):
     0.004, 0.00645, 0.01, 0.014, 0.03515, 0.042, 0.055, 0.08, 0.125, 0.17 more

  • 268

  • MICRO™ High-Reliability Very Fast-Acting Subminiature Radial Leaded Fuse

  • VAC (V): 125

  • Resistance
    (Ω):
     0.018, 0.019, 0.034, 0.046, 0.063, 0.094, 0.1, 0.104, 0.14, 0.167 more

  • Opening: Very Fast-Acting (FF)

  • 269

  • FM07 Very Fast-Acting Military Fuses (commercial equivalent - 262 Series)

  • VAC (V): 125

  • Resistance
    (Ω):
     0.018, 0.019, 0.034, 0.046, 0.063, 0.094, 0.1, 0.104, 0.114, 0.14 more

  • Opening: Very Fast-Acting (FF)

  • 592

  • 592 Series - F60C Fast-Acting Military Fuses (commercial equivalent - KLK Series)

  • Amps (A): 0.1, 0.125, 0.2, 0.25, 0.3, 0.375, 0.5, 0.75, 1, 1.5, 2, 3, 4, 5, 6, 8, 10, 15, 20, 25 more

  • Opening: Fast-Acting (F)

  • Size: Midget/5AG

  • 592S

  • 592S Series - F60C Fast-Acting Military Fuses (commercial equivalent - KLK Series)

  • Amps (A): 0.1, 0.125, 0.2, 0.25, 0.3, 0.375, 0.5, 0.75, 1, 1.5, 2, 3, 4, 5, 6, 8, 10, 15, 20, 25 more

  • Opening: Fast-Acting (F)

  • Size: Midget/5AG

  • 593

  • 593 Series - F09B Slo-Blo¨ Military Fuses (commercial equivalent - FLM Series)

  • Amps (A): 0.1, 0.15, 0.2, 0.25, 0.3, 0.4, 0.5, 0.6, 0.8, 1, 1.125, 1.25, 1.4, 1.5, 1.8, 2, 2.25, 2.8, 3, 3.2 more

  • Opening: Slo-Blo/Time Lag (T)/Time Delay

  • Size: Midget/5AG

  • 593S

  • 593S Series - F09B Slo-Blo¨ Military Fuses (commercial equivalent - FLM Series)

  • Amps (A): 0.1, 0.125, 0.15, 0.2, 0.3, 0.4, 0.5, 0.6, 0.8, 1, 1.125, 1.25, 1.4, 1.5, 1.6, 1.8, 2, 2.25, 2.5, 2.8 more

  • Opening: Fast-Acting (F), Slo-Blo/Time Lag (T)/Time Delay

  • Size: Midget/5AG

  • 262

  • MICRO™ High-Reliability Very Fast-Acting Subminiature Plug-In Fuse

  • VDC (V): 125

  • VAC (V): 125

  • Resistance
    (Ω):
     0.018, 0.019, 0.034, 0.046, 0.063, 0.094, 0.1, 0.104, 0.114, 0.14 more