BLN Series - Fast-Acting Fiber Body Midget Fuses

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Fiber tube, 250 volt BLN fuses provide low-cost protection for military applications and control circuits.

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)Interrupting RatingOpeningSizeStockSamplesCompare
BLN001110 kA @ 250 VacFast-Acting (F)Midget/5AGCheckOrder
BLN01.51.510 kA @ 250 VacFast-Acting (F)Midget/5AGCheckOrder
BLN002210 kA @ 250 VacFast-Acting (F)Midget/5AGCheckOrder
BLN003310 kA @ 250 VacFast-Acting (F)Midget/5AGCheckOrder
BLN004410 kA @ 250 VacFast-Acting (F)Midget/5AGCheckOrder
BLN005510 kA @ 250 VacFast-Acting (F)Midget/5AGCheckOrder
BLN006610 kA @ 250 VacFast-Acting (F)Midget/5AGCheckOrder
BLN008810 kA @ 250 VacFast-Acting (F)Midget/5AGCheckOrder
BLN0101010 kA @ 250 VacFast-Acting (F)Midget/5AGCheckOrder
BLN0121210 kA @ 250 VacFast-Acting (F)Midget/5AGCheckOrder
BLN0151510 kA @ 250 VacFast-Acting (F)Midget/5AGCheckOrder
BLN0202010 kA @ 250 VacFast-Acting (F)Midget/5AGCheckOrder
BLN0252510 kA @ 250 VacFast-Acting (F)Midget/5AGCheckOrder
BLN0303010 kA @ 250 VacFast-Acting (F)Midget/5AGCheckOrder

  • Showing 3 items
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0BLN001.T FUS 250V F/A MIDGET 1A RoHS No 03/01/2006 PbFree No 03/01/2006 No
0BLN01.5T FUS 250V F/A MIDGET 1.5A RoHS No 03/01/2006 PbFree No 03/01/2006 No
0BLN002.T FUS 250V F/A MIDGET 2A RoHS No 03/01/2006 PbFree No 03/01/2006 No
0BLN003.T FUS 250V F/A MIDGET 3A RoHS No 03/01/2006 PbFree No 03/01/2006 No
0BLN004.T FUS 250V F/A MIDGET 4A RoHS No 03/01/2006 PbFree No 03/01/2006 No
0BLN005.T AUS 250V F/A MIDGET 5A RoHS No 03/01/2006 PbFree No 03/01/2006 No
0BLN006.T FUS 250V F/A MIDGET 6A RoHS No 03/01/2006 PbFree No 03/01/2006 No
0BLN008.T FUS 250V F/A MIDGET 8A RoHS No 03/01/2006 PbFree No 03/01/2006 No
0BLN010.T FUS 250V F/A MIDGET 10A RoHS No 03/01/2006 PbFree No 03/01/2006 No
0BLN012.T FUS 250V F/A MIDGET 12A RoHS No 03/01/2006 PbFree No 03/01/2006 No
0BLN015.T FUS 250V F/A MIDGET 15A RoHS No 03/01/2006 PbFree No 03/01/2006 No
0BLN020.T FUS 250V F/A MIDGET 20A RoHS No 03/01/2006 PbFree No 03/01/2006 No
0BLN025.T FUS 250V F/A MIDGET 25A RoHS No 03/01/2006 PbFree No 03/01/2006 No
0BLN030.T FUS 250V F/A MIDGET 30A RoHS No 03/01/2006 PbFree No 03/01/2006 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.