IDSR Series - UL Class RK5 Dual-Element Time Delay Fuses With Indication

IDSR 225-400A Right
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Littelfuse IDSR Indicator™ fuse is the first indicating power fuse ever. Its solid-state design provides state-of-the-art reliability; it will forever change the way you look at modern circuit protection.

Money is wasted each time a circuit opens and halts production. Thousands of dollars can be lost with every minute spent testing to discover the cause.

The Littelfuse IDSR Indicator™ fuse offers you a better way. Just a simple glance a the IDSR Indicator’s window tells which circuit is open. The circuit can be tested and any problem corrected without unnecessary delay. No time wasted finding the faulted circuit. No system damage. And no costly down time.

Applications:
  • All general-purpose circuits
  • Motors
  • Transformers
  • Solenoids
  • Fluorescent lighting
  • All system components with high inrush currents
Features:
  • Patented design fuses — The first totally new dual-element time-delay Class RK5 fuses in 10 years. They look different because they are different! Even the Littelfuse SLO-BLO® fuse, the fuse that set new standards for dual-element fuses when it was introduced in 1984, cannot match the performance of POWR-PRO® Indicator™ fuses.
  • Pinpoint open fuses immediately — A glance at the window tells if the fuse has blown. If the window is dark, the fuse has opened. It’s that simple. No fuse testing required.
  • Reduce down-time — Machine operators can immediately determine that there is an open fuse and request maintenance personnel to bring the correct replacement.
  • Superior time delay — POWR-PRO® Indicator™ fuses provide superior time delay to override current surges without sacrificing protection for sustained overloads. This superior time delay is achieved by a remarkable advance in the science of fuse design. Littelfuse-patented leading edge metallurgy eliminates all moving parts in a true dual-element fuse.

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)Interrupting RatingOpeningSizeStockSamplesCompare
IDSR.1000.120 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
IDSR.1500.1520 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
IDSR.2000.220 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
IDSR.2500.2520 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
IDSR.3000.320 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
IDSR.4000.420 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
IDSR.5000.520 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
IDSR.6000.620 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
IDSR.8000.820 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
IDSR001120 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
IDSR01.41.420 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
IDSR01.51.520 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
IDSR01.61.620 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
IDSR01.81.820 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
IDSR1.121.12520 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
IDSR1.251.2520 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
IDSR002220 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
IDSR02.52.520 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
IDSR02.82.820 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
IDSR2.252.2520 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
IDSR003320 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
IDSR03.23.220 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
IDSR03.53.520 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
IDSR004420 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
IDSR04.54.520 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
IDSR005520 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
IDSR05.65.620 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
IDSR006620 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
IDSR6.256.2520 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
IDSR007720 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
IDSR07.57.520 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
IDSR008820 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
IDSR009920 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
IDSR0101020 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
IDSR0121220 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
IDSR0151520 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
IDSR17.517.520 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
IDSR0202020 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
IDSR0252520 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
IDSR0303020 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
IDSR0353520 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
IDSR0404020 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
IDSR0454520 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
IDSR0505020 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
IDSR0606020 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayIndustrial CartridgeCheckOrder
IDSR0707020 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
IDSR0757520 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
IDSR0808020 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
IDSR0909020 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
IDSR10010020 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
IDSR11011020 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
IDSR12512520 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
IDSR15015020 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
IDSR17517520 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
IDSR20020020 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
IDSR22522520 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
IDSR25025020 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
IDSR30030020 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
IDSR35035020 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
IDSR40040020 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
IDSR45045020 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
IDSR50050020 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder
IDSR60060020 kA @ 600 VdcSlo-Blo/Time Lag (T)/Time DelayKnife-BladeCheckOrder

  • Showing 2 items
To request product environmental information, please complete the Product Environmental Information Request Form.