RLS Series - UL Class H Renewable Fuse

Series: RLS
Obsolete: 2014 -04-01 Replaced By: FLSR Series Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse RLS series renewable fuses have traditionally been used to provide low cost protection of general purpose feeder and branch circuits where available short-circuit currents do not exceed 10,000 amperes. However, generally increased levels of available fault current and the distinct possibility that renewable fuses may be improperly renewed, rendering them unsafe, have all but eliminated the use of these fuses in new applications. In addition, escalating labor costs and increasing automation, which makes downtime very expensive, have greatly reduced or eliminated the cost savings attributed to renewable fuses.

Part Type Voltage Obsolete Class H Series Littelfuse Class
RK5 Series
Littelfuse Class
RK1 Series
Fuse 600 RLS FLSR or FLSR_ID LLSRK or LLSRK_ID
Fuse 250 RLN FLNR or FLNR_ID LLNRK
Link 600 LKS FLSR or FLSR_ID LLSRK or LLSRK_ID
Link 250 LKN FLNR or FLNR_ID LLNRK

Access specifications, certifications, check availability and order parts below

Catalog #OpeningStockSamplesCompare
RLS001
Obsolete: 2014 -04-01
Fast-Acting (F)Check
RLS002
Obsolete: 2014 -04-01
Fast-Acting (F)Check
RLS003
Obsolete: 2014 -04-01
Fast-Acting (F)Check
RLS004
Obsolete: 2014 -04-01
Fast-Acting (F)Check
RLS005
Obsolete: 2014 -04-01
Fast-Acting (F)Check
RLS006
Obsolete: 2014 -04-01
Fast-Acting (F)Check
RLS008
Obsolete: 2014 -04-01
Fast-Acting (F)Check
RLS010
Obsolete: 2014 -04-01
Fast-Acting (F)Check
RLS012
Obsolete: 2014 -04-01
Fast-Acting (F)Check
RLS015
Obsolete: 2014 -04-01
Fast-Acting (F)Check
RLS020
Obsolete: 2014 -04-01
Fast-Acting (F)Check
RLS025
Obsolete: 2014 -04-01
Fast-Acting (F)Check
RLS030
Obsolete: 2014 -04-01
Fast-Acting (F)Check
RLS035
Obsolete: 2014 -04-01
Fast-Acting (F)CheckOrder
RLS040
Obsolete: 2014 -04-01
Fast-Acting (F)CheckOrder
RLS045
Obsolete: 2014 -04-01
Fast-Acting (F)CheckOrder
RLS050
Obsolete: 2014 -04-01
Fast-Acting (F)CheckOrder
RLS060
Obsolete: 2014 -04-01
Fast-Acting (F)CheckOrder
RLS070
Obsolete: 2014 -04-01
Fast-Acting (F)Check
RLS080
Obsolete: 2014 -04-01
Fast-Acting (F)Check
RLS090
Obsolete: 2014 -04-01
Fast-Acting (F)Check
RLS100
Obsolete: 2014 -04-01
Fast-Acting (F)Check
RLS110
Obsolete: 2014 -04-01
Fast-Acting (F)Check
RLS125
Obsolete: 2014 -04-01
Fast-Acting (F)Check
RLS150
Obsolete: 2014 -04-01
Fast-Acting (F)Check
RLS175
Obsolete: 2014 -04-01
Fast-Acting (F)Check
RLS200
Obsolete: 2014 -04-01
Fast-Acting (F)Check
RLS225
Obsolete: 2014 -04-01
Fast-Acting (F)Check
RLS250
Obsolete: 2014 -04-01
Fast-Acting (F)Check
RLS300
Obsolete: 2014 -04-01
Fast-Acting (F)Check
RLS350
Obsolete: 2014 -04-01
Fast-Acting (F)Check
RLS400
Obsolete: 2014 -04-01
Fast-Acting (F)Check
RLS450
Obsolete: 2014 -04-01
Fast-Acting (F)Check
RLS500
Obsolete: 2014 -04-01
Fast-Acting (F)Check
RLS600
Obsolete: 2014 -04-01
Fast-Acting (F)Check

  • Showing 4 items
To request product environmental information, please complete the Product Environmental Information Request Form.